GN 117 Door Locks

Photo

GN 117 Door Locks Type: SG - with star knob

Product description

Information

GN 117 door locks are vibration proof and have a large drawing range of up to 10 mm. Locking is achieved by turning the knob clockwise.

Installation is simple and therefore economical.

Type GB with threaded rod permits the use of other types of handles or levers in place of the hand knob.


Specification

Hand knob (for Type SG)
Black technopolymer (Polyamide), DIN 6336 Type K

Cam latch
Sheet Steel

Bolt and distance piece
Steel

All steel parts
zinc plated, blue passivated

RoHS compliant

Technical drawing

Hide technical drawing
GN 117 Door Locks sketch

Part Options / Table

Type

SGwith star knob
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Door thickness (mm)T1...T7
T 1T 2T 3T 4T 5T 6T 7
1,5-33-4,54,5-66-7,57,5-99-10,510,5-12
Show / Hide columns
Dimensions in: Inch (change to Metric)
Door frame thickness (mm)  Z1...Z15
Z 1Z 2Z 3Z 4Z 5Z 6Z 7Z 8Z 9Z 10Z 11Z 12Z 13Z 14Z 15
0-93-126-159-1812-2115-2418-2821-3024-3327-3630-3933-4236-4539-4842-51
Show / Hide columns
Dimensions in: Inch (change to Metric)
Max. bolt length (mm) lmax. for T+ZT + ZT + ZT + ZT + ZT + ZT + ZT + ZT + ZT + ZT + ZT + Z
= 13,5 = 18= 22,5= 27= 31,5= 36= 40,5 = 45= 49,5= 54 = 58,5= 63
31 35,5 40 44,5 49 53,558 62,5 6771,5 76 80,5

Build & Price

Type

Door thickness T
Door frame thickness Z

Selected Part

Total USD (net)
$17.75
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$17.75
100249$16.27
250499$14.80
≥ 500$13.32
Weight: 0.264 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.