GN 129 Hinges Steel Zinc-Plated, 2 Part Lift-Off and 3 Part Solid

Photo

GN 129 Steel Zinc-Plated Hinges, 2 Part Lift-Off and 3 Part Solid

Product description

Information

The GN 129 hinges are used for hatch type doors. The two part hinge allows the door to be unhinged.

Adjustable Alignment Hinges GN 127.

Specification

Hinge Body
Steel
zinc plated, blue passivated finish

Hinge Pin
Brass, nickel-plated

Hinge Washers
Brass, nickel-plated

Hex nut
Steel zinc plated, blue passivated ISO 4032

Serrated washer
Steel zinc plated, blue passivated DIN 6797

RoHS compliant

Technical drawing

Hide technical drawing
GN 129 Steel Zinc-Plated Hinges, 2 Part Lift-Off and 3 Part Solid sketch

Part Options / Table

Type

Dconsisting of three parts
ZConsisting of two parts
Show / Hide columns

Metric

Dimensions in: Inch | Metric
s
Square
bd1d2
Pin
h1h2l1l2l3l4
max.
l5l6m1m2
.47.59M 6.241.541.01.39.20.55.35.39.201.07.54
.63.79M 8.311.931.28.55.31.87.63.55.311.30.65

Build & Price

Square s
Type


Selected Part

Total USD (net)
$11.22
In stock: 5
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$11.22
100249$10.29
250499$9.35
≥ 500$8.42
Weight: 0.127 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.