EN 337.1 Lift-Off Hinges Plastic, With Countersunk Thru Holes

Photo

EN 337.1 Plastic Lift-Off Hinges, With Countersunk Thru Holes
ELESA original design
code: CFMY.

Product description

Information

EN 337.1 hinges are designed so the two sides of the hinge can be easily detached from one another.

Maximum heat resistant of plastic is 100 °C (212 °F).

Specification

Housing
  • Plastic (Polyamide PA)
  • glass fiber reinforced
  • black, matte

Hinge Pin
Plastic (Polyamide PA)
glass fiber reinforced


RoHS compliant

Technical drawing

Technical drawing ausblenden
EN 337.1 Plastic Lift-Off Hinges, With Countersunk Thru Holes sketch

Article options / Table

Type

A12x2 bores for countersunk screw M6
A22x2 bores for countersunk screw M8

Identification no.

1fixed bearing (pin) right
2fixed bearing (pin) left
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1
Type A1

Type A2
d2
Type A1

Type A2
h1h2h3h4l3m1 m2 
2.362.36.26.33.24.31.59.31.33.671.021.421.42

Build & Price

Width l1
Length l2
Type


Identification no.


Selected Part

Total (net)
$31.77
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
No price breaks available.
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

No direct download of 3D data or 2D data available, please ask for data via Mail !

Please add here your E-mail !


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 8:00 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...