GN 115 Stainless Steel-Latches lockable

Photo

GN 115 Stainless Steel-Latches, lockable Material: NI - Stainless steel<br />Form: SC - Operation with key (same lock)

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 115 lockable Stainless Steel-Latches lock by a turning operation limited to 90° which moves the locking behind the door frame. The bevels of the locking ease the closing of the door.

Latches with different cranks cover a range A from 6 to 50 mm.

Two keys are supplied. The key may be pulled off in both end positions.

GN 115 Stainless Steel-Latches are supplied with loosely enclosed latch.

Specification

Lock housing
Stainless steelNI AISI 303

Latch
Stainless Steel AISI 304

Key
Nickel silver with plastic hand piece

Protection class IP 65


RoHS compliant

Technical drawing

Hide technical drawing
GN 115 Stainless Steel-Latches, lockable sketch

Part Options / Table

Form

SCOperation with key (same lock)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Latch distance Adh
.24.39.55.71.79.87.941.021.101.181.341.501.571.971.10.16

Build & Price

Form

Latch distance A
Material

Selected Part

Total (net)
$98.71
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$98.71
100249$90.48
250499$82.26
≥ 500$74.03
Weight: 0.229 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...