C Hinges Plastic, Thru Hole, Tapped, or with Threaded Stud

Photo

Product description

Information

An economical, yet very durable, substitute for metal hinges.
Hinges are available in countersunk thru hole, tapped insert, or threaded stud versions.

Specification

Hinge body
Reinforced plastic, black matte finish

Hinge pin
Stainless steel, European standard 1.4305 (AISI 303)

Threaded stud
Steel, zinc-plated, molded in

Tapped insert
Brass, molded in

RoHS compliant

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

Hide technical drawing
C Plastic Hinges, Thru Hole, Tapped, or with Threaded Stud sketch

Part Options / Table

Type

A2x2 threaded blind bores
C2x2 bores for countersunk screws
D2x2 threaded studs
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1l2d1
Tapped insert
Threaded stud

Type A, D
d2
Thru hole

Type C
d3h1h2h3l3l4m1 ±0.008m2 ±0.008t
1.571.57--B 4.2.16.65.39.45-.551.001.00-
1.891.89M 5M 6B 5.5.20.81.49.57.59.671.221.18.43
2.562.56M 6-B 6.5.24.98.55.67.79.941.571.57.43
3.863.85M 10-B 10.5.311.46.83.98.791.382.482.36.43

Build & Price

Width l1
Length l2
d1
d2
Type



Selected Part

Total USD (net)
$2.99
In stock: 221
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$2.99
100249$2.74
250499$2.49
≥ 500$2.24
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...