EN 239.7 Hinges without Switch Technopolymer Plastic, to Accompany EN 239.6 Hinges with Integrated Safety Switch

Photo

EN 239.7 Technopolymer Plastic Hinges without Switch, to Accompany EN 239.6 Hinges with Integrated Safety Switch Test1: 70
ELESA original design

code: CFMW,
Test1: 70
EN 239.7 Technopolymer Plastic Hinges without Switch, to Accompany EN 239.6 Hinges with Integrated Safety Switch Test1: 70 EN 239.7 Technopolymer Plastic Hinges without Switch, to Accompany EN 239.6 Hinges with Integrated Safety Switch Test1: 110
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Hinges without switch EN 239.7 are designed to be used in conjunction with hinges with integrated safety switch EN 239.6, in applications with larger doors or gates where several hinges are required.

Specification

Body
Plastic
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 212 °F (100 °C)

Pin and mounting bushings
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 212 °F (100 °C)

RoHS

Accessory

Flat Mounting Plates EN 239.8

On request

Body in gray, RAL 7040

Technical drawing

3D
Hide technical drawing
EN 239.7 Technopolymer Plastic Hinges without Switch, to Accompany EN 239.6 Hinges with Integrated Safety Switch sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2h1h2h3m1m2
2.362.760.980.590.591.651.97
2.36 +0.044.330.980.590.591.653.58

Build & Price

3D Product Configurator
Width l1
Length l2

Mechanical Features

Maximal load

Information without safety factor



Load
direction

GN 239.6 Skizze 1 GN 239.6 Skizze 2 GN 239.6 Skizze 3

F max.

1011.64 lbf (4500 N)

1708.55 lbf (7600 N)

1303.89 lbf (5800 N)

Assembly

From the front, with contersunk screws or cylinder head screws, e.g. DIN 7991 / DIN 912
From the back, with hex head screws or nuts, e.g. DIN 933 / DIN 934

Recommended torque

5 Nm (Screws and nuts M6)

Selected Part

Total US Dollars (net)
$19.68
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$19.68
424$18.97
2549$17.90
≥ 50$16.11
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.186 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 239.7-60-70EN 239.7-60-110

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.