Latches with Clamping Function

Latches with clamping function latch doors and covers with a 180° turn of the operating element. A latch element is moved behind the frame, and a subsequent axial tensioning motion of the latching element presses firmly against the edge protection profile of a door, for example. Depending on the requirements, various clamping and compression latch types are available for selection.

Filter Products
System of Measurement
Material
Lockable
Product Family

Click below for Custom Solutions. Special requests

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.