IIG "Glide-Rite"™ Industrial Glides Steel, Fixed Threaded Stud Type, with Plastic Pad

"Glide-Rite"™ Industrial Glides  IIG: Steel, Fixed Threaded Stud Type, with Plastic Pad

Product description

"Glide-Rite"™ industrial glides IIG are an economical way of leveling light duty machines, cabinets, office furniture, or any type of light weight equipment. The steel with nickel plating provides a very decorative finish that is acceptable for all applications, and the nylon pad is non-abrasive to the surface in which it is placed.

A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.

To insure a proper glide size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base
Steel, nickel plated


Threaded stud
Steel, zinc plated, blue passivated finish


Plastic pad
Nylon


RoHS

On request

  • Stainless steel version
Hide technical drawing
 IIG Inch Size, Steel "Glide-Rite"™ Industrial Glides, Fixed Threaded Stud Type, with Plastic Pad sketch

Part Options / Table

Type

NWith plastic pad
Show / Hide columns

Inch

d1d2l1l2l3l4A/FMax. load
1.2010 x 241.500.750.3740.1380.156250 lbf (1112.05 N)
1.201/4 x 201.500.750.3740.1380.219250 lbf (1112.05 N)
1.205/16 x 181.500.750.3740.1380.250250 lbf (1112.05 N)
2.035/16 x 182.000.990.4880.2130.250250 lbf (1112.05 N)
2.033/8 x 162.000.990.4880.2130.313250 lbf (1112.05 N)
2.403/8 x 162.001.030.5510.2130.313250 lbf (1112.05 N)
2.403/8 x 164.001.030.5510.2130.313250 lbf (1112.05 N)
2.401/2 x 132.001.030.5510.2130.437250 lbf (1112.05 N)
2.401/2 x 134.001.030.5510.2130.437250 lbf (1112.05 N)
2.801/2 x 132.001.060.5590.2130.437500 lbf (2224.11 N)
2.801/2 x 134.001.060.5590.2130.437500 lbf (2224.11 N)
2.805/8 x 112.001.060.5590.2130.500500 lbf (2224.11 N)
2.805/8 x 114.001.060.5590.2130.500500 lbf (2224.11 N)
3.191/2 x 134.001.150.6220.2130.437500 lbf (2224.11 N)
3.191/2 x 136.001.150.6220.2130.437500 lbf (2224.11 N)
3.195/8 x 114.001.150.6220.2130.500500 lbf (2224.11 N)
3.195/8 x 116.001.150.6220.2130.500500 lbf (2224.11 N)

Build & Price

Base diameter d1
Thread d2
Stud length l1
Type

Base diameter d1
Thread d2
Stud length l1
Type

Selected Part

Total (net)
US$3.04
In Stock: 101
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249US$3.04
250499US$2.78
500999US$2.53
≥ 1000US$2.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.036 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

IIG-1.20-10x24-1.50-NIIG-1.20-1/4x20-1.50-NIIG-1.20-5/16x18-1.50-NIIG-2.03-5/16x18-2.00-NIIG-2.03-3/8x16-2.00-NIIG-2.40-3/8x16-2.00-NIIG-2.40-3/8x16-4.00-NIIG-2.40-1/2x13-2.00-NIIG-2.40-1/2x13-4.00-NIIG-2.80-1/2x13-2.00-NIIG-2.80-1/2x13-4.00-NIIG-2.80-5/8x11-2.00-NIIG-2.80-5/8x11-4.00-NIIG-3.19-1/2x13-4.00-NIIG-3.19-1/2x13-6.00-NIIG-3.19-5/8x11-4.00-NIIG-3.19-5/8x11-6.00-N

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback