MIG "Glide-Rite"™ Industrial Glides Steel, Fixed Threaded Stud Type, with Plastic Pad

"Glide-Rite"™ Industrial Glides  MIG: Steel, Fixed Threaded Stud Type, with Plastic Pad

Product description

"Glide-Rite"™ industrial glides MIG are an economical way of leveling light duty machines, cabinets, office furniture, or any type of light weight equipment. The steel with nickel plating provides a very decorative finish that is acceptable for all applications, and the nylon pad is non-abrasive to the surface in which it is placed.

A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.

To insure a proper glide size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base
Steel, nickel plated


Threaded stud
Steel, zinc plated, blue passivated finish


Plastic pad
Nylon


RoHS

On request

  • Stainless steel version
Hide technical drawing
 MIG Metric Size, Steel "Glide-Rite"™ Industrial Glides, Fixed Threaded Stud Type, with Plastic Pad sketch

Part Options / Table

Type

NWith plastic pad
Show / Hide columns

Metric

d1d2l1l2l3l4A/FMax. load
1.20M 61.500.750.3740.1380.197250 lbf (1112.05 N)
1.20M 81.500.750.3740.1380.236250 lbf (1112.05 N)
2.03M 81.500.990.4880.2130.236250 lbf (1112.05 N)
2.03M 102.000.990.4880.2130.315250 lbf (1112.05 N)
2.40M 102.001.030.5510.2130.315250 lbf (1112.05 N)
2.40M 104.001.030.5510.2130.315250 lbf (1112.05 N)
2.40M 122.001.030.5510.2130.394250 lbf (1112.05 N)
2.40M 124.001.030.5510.2130.394250 lbf (1112.05 N)
2.80M 122.001.060.5590.2130.394500 lbf (2224.11 N)
2.80M 124.001.060.5590.2130.394500 lbf (2224.11 N)
2.80M 162.001.060.5590.2130.512500 lbf (2224.11 N)
2.80M 164.001.060.5590.2130.512500 lbf (2224.11 N)
3.19M 124.001.150.6220.2130.394500 lbf (2224.11 N)
3.19M 126.001.150.6220.2130.394500 lbf (2224.11 N)
3.19M 164.001.150.6220.2130.512500 lbf (2224.11 N)
3.19M 166.001.150.6220.2130.512500 lbf (2224.11 N)

Build & Price

Base diameter d1
Thread d2
Stud length l1
Type

Base diameter d1
Thread d2
Stud length l1
Type

Selected Part

Total (net)
US$3.26
In Stock: 160
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249US$3.26
250499US$2.99
500999US$2.72
≥ 1000US$2.45
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.040 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MIG-1.20-M6-1.50-NMIG-1.20-M8-1.50-NMIG-2.03-M8-1.50-NMIG-2.03-M10-2.00-NMIG-2.40-M10-2.00-NMIG-2.40-M10-4.00-NMIG-2.40-M12-2.00-NMIG-2.40-M12-4.00-NMIG-2.80-M12-2.00-NMIG-2.80-M12-4.00-NMIG-2.80-M16-2.00-NMIG-2.80-M16-4.00-NMIG-3.19-M12-4.00-NMIG-3.19-M12-6.00-NMIG-3.19-M16-4.00-NMIG-3.19-M16-6.00-N

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback