MLPSO "Level-It"™ Leveling Mounts Stainless Steel Tapped Socket Type

"Level-It"™ Leveling Mounts  MLPSO: Stainless Steel Tapped Socket Type
Type: B1 - Stainless steel base
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

"Level-It"™ leveling mounts MLPSO swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. The large diameter base design assures a solid support.

These leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has a fixed stud on it.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base

  • Stainless steel AISI 303 for type B1
  • Delrin® plastic for type B2 / B3
    Operating temperature up to 180 °F (82 °C)

Tapped socket
Stainless steel AISI 303
Not hardened


RoHS

On request

  • Non-skid Elastomer pad
  • Molded Delrin® plastic base in additional sizes
  • For certain minimum quantities, modifications such as mounting holes, custom stud lengths, and other versions of plating
Hide technical drawing
 MLPSO Metric Thread, "Level-It"™ Leveling Mounts, Stainless Steel Tapped Socket Type sketch

Part Options / Table

Type

B1Stainless steel base
B2Solid Delrin® plastic base
B3Molded Delrin® plastic base
Show / Hide columns

Metric

d1d2l1l2A/Ft
min.
Max. load
Stainless steel base

Delrin® plastic base
0.75M 60.530.1000.3750.17700 lbf (3113.75 N)150 lbf (667.23 N)
1.00M 80.700.1410.5000.311000 lbf (4448.22 N)200 lbf (889.64 N)
1.25M 100.880.1700.6250.383750 lbf (16680.83 N)300 lbf (1334.46 N)
1.88M 121.130.2500.7500.445000 lbf (22241.1 N)700 lbf (3113.75 N)
2.50M 161.250.3500.8750.456000 lbf (26689.32 N)1200 lbf (5337.86 N)
3.00M 201.500.4101.0620.657400 lbf (32916.84 N)1800 lbf (8006.79 N)
4.00M 241.880.4401.3750.8120000 lbf (88964.43 N)2400 lbf (10675.73 N)
6.00M 302.750.7501.8751.0043000 lbf (191273.53 N)3600 lbf (16013.6 N)

Build & Price

Base diameter d1
Thread d2
Type



Base diameter d1
Thread d2
Type



Selected Part

Total (net)
US$10.24
In Stock: 43
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$10.24
5099US$9.39
100249US$8.54
≥ 250US$7.68
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.029 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MLPSO-0.75-M6-B1MLPSO-0.75-M6-B2MLPSO-1.00-M8-B1MLPSO-1.00-M8-B2MLPSO-1.25-M10-B1MLPSO-1.25-M10-B2MLPSO-1.25-M10-B3MLPSO-1.88-M12-B1MLPSO-1.88-M12-B2MLPSO-1.88-M12-B3MLPSO-2.50-M16-B1MLPSO-2.50-M16-B2MLPSO-2.50-M16-B3MLPSO-3.00-M20-B1MLPSO-3.00-M20-B2MLPSO-3.00-M20-B3MLPSO-4.00-M24-B1MLPSO-4.00-M24-B2MLPSO-6.00-M30-B1MLPSO-6.00-M30-B2

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback