Unlike the standard glue-on non-skid elastomer pad, "SnapLock"™ leveling mounts SNSM offer a unique snap-on elastomer cap that gives greater stability to non-skid application requirements. It is especially durable when equipment needs to be moved or repositioned.
The mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.
A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.
To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
The jam nut is a standard part of the assembly.
Specification
Base SteelST, yellow zinc plated
Threaded stud with ball end
Steel, yellow zinc plated
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.100 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351