TNSM "SnapLock"™ Leveling Mounts Stainless Steel, Tapped Socket Type, with Non-Skid Rubber Cap

"SnapLock"™ Leveling Mounts  TNSM: Stainless Steel, Tapped Socket Type, with Non-Skid Rubber Cap
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Unlike the standard glue-on non-skid elastomer pad, "SnapLock"™ leveling mounts TNSM offer a unique snap-on elastomer cap that gives greater stability to non-skid application requirements. It is especially durable when equipment needs to be moved or repositioned.

These leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has a fixed stud on it.

The mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base
Stainless steelNI AISI 303


Tapped socket
Stainless steel AISI 303
Hardened


Rubber cap
Neoprene®, non-skid


RoHS

On request

  • Additional thread sizes
Hide technical drawing
 TNSM Stainless Steel "SnapLock"™ Leveling Mounts, Tapped Socket Type, with Non-Skid Rubber Cap sketch

Part Options / Table

Show / Hide columns

Inch

d1d2l1l2
Cap height
A/FtMax. load
1.001/4 x 200.690.220.500.17750 lbf (3336.16 N)
1.001/4 x 280.690.220.500.17750 lbf (3336.16 N)
1.255/16 x 180.880.220.630.211875 lbf (8340.41 N)
1.253/8 x 160.880.220.630.212800 lbf (12455.02 N)
1.253/8 x 240.880.220.630.212475 lbf (11009.34 N)
1.881/2 x 131.120.310.750.253750 lbf (16680.83 N)
1.881/2 x 201.120.310.750.253000 lbf (13344.66 N)
2.505/8 x 111.250.370.880.354500 lbf (20016.99 N)
2.505/8 x 181.250.370.880.353750 lbf (16680.83 N)
3.003/4 x 101.500.541.060.325550 lbf (24687.63 N)
3.003/4 x 161.500.541.060.324650 lbf (20684.23 N)
Show / Hide columns

Metric

d1d2l1l2
Cap height
A/FtMax. load
1.00M 80.690.220.500.17750 lbf (3336.16 N)
1.25M 100.880.220.630.212800 lbf (12455.02 N)
1.88M 121.120.310.750.253750 lbf (16680.83 N)
2.50M 161.250.370.880.354500 lbf (20016.99 N)
3.00M 201.500.541.060.325550 lbf (24687.63 N)

Build & Price

Base diameter d1
Thread d2

Inch


Metric


Material

Base diameter d1
Thread d2

Inch


Metric


Material

Selected Part

Total (net)
US$13.58
In Stock: 151
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$13.58
5099US$12.45
100249US$11.32
≥ 250US$10.19
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.082 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TNSM-1.00-M8-NITNSM-1.25-M10-NITNSM-1.88-M12-NITNSM-2.50-M16-NITNSM-3.00-M20-NITNSM-1.00-1/4x20-NITNSM-1.00-1/4x28-NITNSM-1.25-5/16x18-NITNSM-1.25-3/8x16-NITNSM-1.25-3/8x24-NITNSM-1.88-1/2x13-NITNSM-1.88-1/2x20-NITNSM-2.50-5/8x11-NITNSM-2.50-5/8x18-NITNSM-3.00-3/4x10-NITNSM-3.00-3/4x16-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback