Hide technical drawing
Part Options / Table
Type
B With light duty pad
C With medium duty pad
D With heavy duty pad
Show / Hide columns
Part Number B - With light duty pad Part Number C - With medium duty pad Part Number D - With heavy duty pad d1 d2 d3 l2 l3 l4 A/F t Max. load
Light
duty
Medium
duty
Heavy
duty Natural frequency in Hz
Light
duty
Medium
duty
Heavy
duty
1.25
1.88
2.50
3.00
4.00
6.00
M 10
M 12
M 16
M 20
M 24
M 30
1.102
1.713
2.342
2.677
3.779
5.709
1.50
1.75
1.88
2.13
2.50
2.88
0.708
0.750
0.787
0.846
0.866
0.177
0.625
0.750
0.845
1.063
1.375
1.875
0.38
0.44
0.62
0.75
0.81
1.00
50.00 lbf (222.41 N)
120 lbf (533.78 N)
220 lbf (978.6 N)
325 lbf (1445.67 N)
590 lbf (2624.45 N)
1350 lbf (6005.09 N)
100.00 lbf (444.82 N)
240 lbf (1067.57 N)
440 lbf (1957.21 N)
650 lbf (2891.34 N)
1180 lbf (5248.9 N)
2710 lbf (12054.68 N)
995 lbf (4425.98 N)
2400 lbf (10675.73 N)
4400 lbf (19572.17 N)
6500 lbf (28913.44 N)
11800 lbf (52489.01 N)
27100 lbf (120546.8 N)
13
14
13.5
13
15
16
13.5
11
13
14
11.5
12.5
10NAVL/LGT 10NAVL/MDM 10NAVL/HEV 1.25 M 10 1.102 1.50 0.708 0.177 0.625 0.38 50.00 lbf (222.41 N) 100.00 lbf (444.82 N) 995 lbf (4425.98 N) 14 16 14
12NAVL/LGT 12NAVL/MDM 12NAVL/HEV 1.88 M 12 1.713 1.75 0.787 0.177 0.750 0.44 120 lbf (533.78 N) 240 lbf (1067.57 N) 2400 lbf (10675.73 N) 14 16 13
16NAVL/LGT 16NAVL/MDM 16NAVL/HEV 2.50 M 16 2.342 1.88 0.846 0.177 0.845 0.62 220 lbf (978.6 N) 440 lbf (1957.21 N) 4400 lbf (19572.17 N) 13.5 15 12.5
20NAVL/LGT 20NAVL/MDM 20NAVL/HEV 3.00 M 20 2.677 2.13 0.866 0.177 1.063 0.75 325 lbf (1445.67 N) 650 lbf (2891.34 N) 6500 lbf (28913.44 N) 13.5 15 12.5
24NAVL/LGT 24NAVL/MDM 24NAVL/HEV 4.00 M 24 3.779 2.50 0.866 0.177 1.375 0.81 590 lbf (2624.45 N) 1180 lbf (5248.9 N) 11800 lbf (52489.01 N) 13 13.5 11.5
30NAVL/LGT 30NAVL/MDM 30NAVL/HEV 6.00 M 30 5.709 2.88 0.750 0.177 1.875 1.00 1350 lbf (6005.09 N) 2710 lbf (12054.68 N) 27100 lbf (120546.8 N) 13 13 11
Filter combination produces no result.
Show / Hide columns
Metric
d1 d2 d3 l2 l3 l4 A/F t Max. load
Light
duty
Medium
duty
Heavy
duty Natural frequency in Hz
Light
duty
Medium
duty
Heavy
duty
1.25
1.88
2.50
3.00
4.00
6.00
M 10
M 12
M 16
M 20
M 24
M 30
1.102
1.713
2.342
2.677
3.779
5.709
1.50
1.75
1.88
2.13
2.50
2.88
0.708
0.750
0.787
0.846
0.866
0.177
0.625
0.750
0.845
1.063
1.375
1.875
0.38
0.44
0.62
0.75
0.81
1.00
50.00 lbf (222.41 N)
120 lbf (533.78 N)
220 lbf (978.6 N)
325 lbf (1445.67 N)
590 lbf (2624.45 N)
1350 lbf (6005.09 N)
100.00 lbf (444.82 N)
240 lbf (1067.57 N)
440 lbf (1957.21 N)
650 lbf (2891.34 N)
1180 lbf (5248.9 N)
2710 lbf (12054.68 N)
995 lbf (4425.98 N)
2400 lbf (10675.73 N)
4400 lbf (19572.17 N)
6500 lbf (28913.44 N)
11800 lbf (52489.01 N)
27100 lbf (120546.8 N)
13
14
13.5
13
15
16
13.5
11
13
14
11.5
12.5
1.25 M 10 1.102 1.50 0.708 0.177 0.625 0.38 50.00 lbf (222.41 N) 100.00 lbf (444.82 N) 995 lbf (4425.98 N) 14 16 14
1.88 M 12 1.713 1.75 0.787 0.177 0.750 0.44 120 lbf (533.78 N) 240 lbf (1067.57 N) 2400 lbf (10675.73 N) 14 16 13
2.50 M 16 2.342 1.88 0.846 0.177 0.845 0.62 220 lbf (978.6 N) 440 lbf (1957.21 N) 4400 lbf (19572.17 N) 13.5 15 12.5
3.00 M 20 2.677 2.13 0.866 0.177 1.063 0.75 325 lbf (1445.67 N) 650 lbf (2891.34 N) 6500 lbf (28913.44 N) 13.5 15 12.5
4.00 M 24 3.779 2.50 0.866 0.177 1.375 0.81 590 lbf (2624.45 N) 1180 lbf (5248.9 N) 11800 lbf (52489.01 N) 13 13.5 11.5
6.00 M 30 5.709 2.88 0.750 0.177 1.875 1.00 1350 lbf (6005.09 N) 2710 lbf (12054.68 N) 27100 lbf (120546.8 N) 13 13 11
Filter combination produces no result.
Build & Price
3D Product Configurator
Base diameter d1
Thread d2
Type
Base diameter d1
Thread d2
Type
Selected Part
Part Number
Total (net)
US$24.18
In Stock: 8
In Stock
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 US$24.18
50 99 US$22.17
100 249 US$20.15
≥ 250 US$18.14
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351