AVLM Anti-Vibration Leveling Mounts Inch Thread, "ANTI-VIBE®", Tapped Socket Type

Photo

AVLM Inch Thread, "ANTI-VIBE®" Anti-Vibration Leveling Mounts, Tapped Socket Type

Product description

Information

AVLM mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces.

Used to reduce transmitted vibration for high precision and computerized machinery. By using the mount which has the maximum load range which comes close to the specific weight required for you need, you may reduce 98% of the transmitted vibrations on most machinery.

To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Leveling mount
Yellow zinc-plated low carbon steel

Hardened tapped ball socket is machined from solid bar

RoHS compliant

On request

For certain minimum quantities, "ANTI-VIBE®" leveling mounts in stainless steel.

Technical drawing

Hide technical drawing
AVLM Inch Thread, "ANTI-VIBE®" Anti-Vibration Leveling Mounts, Tapped Socket Type sketch

Part Options / Table

Type

BWith Light Duty Pad
CWith Medium Duty Pad
DWith Heavy Duty Pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Diameter
d2
Thread
l1d3
Pad Diameter
A/F
Across Flats
Maximum Load
Light Duty
Maximum Load
Medium Duty
Maximum Load
Heavy Duty
Natural
Frequency
(Hz)
Light Duty
Natural
Frequency
(Hz)
Medium Duty
Natural
Frequency
(Hz)
Heavy Duty
1.253/8 x 161.501.110.62550.00 lbf (222.41 N)100.00 lbf (444.82 N)995 lbf (4425.98 N)141614
1.881/2 x 131.751.710.750120 lbf (533.78 N)240 lbf (1067.57 N)2400 lbf (10675.73 N)141613
2.505/8 x 111.882.330.845220 lbf (978.60 N)440 lbf (1957.21 N)4400 lbf (19572.17 N)13.51512.5
3.003/4 x 102.132.811.063325 lbf (1445.67 N)650 lbf (2891.34 N)6500 lbf (28913.44 N)13.51512.5
4.001 x 82.503.781.375590 lbf (2624.45 N)1180 lbf (5248.90 N)11800 lbf (52489.01 N)1313.511.5
6.001 1/4 x 72.885.751.8751350 lbf (6005.09 N)2710 lbf (12054.68 N)27100 lbf (120546.80 N)131311

Build & Price

Diameter d1
Thread d2
Type



Selected Part

Total (net)
$11.59
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
149$11.59
5099$10.63
100249$9.66
≥ 250$8.69
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.