EN 348 Threaded Tube Ends Plastic, Square Type, with Nickel Plated Brass Insert

Photo

EN 348 Plastic Threaded Tube Ends, Square Type, with Nickel Plated Brass Insert
ELESA original design ND.Q

Product description

Information

EN 348 threaded tube ends enable threaded studs to be installed in square tubes, e.g. to accommodate threaded leveling feet. Installed by using a plastic mallet, the tube ends are help in position by the slightly tapered body.

The values of the static load capacity given in the table are guide values. Exceeding these values can lead to permanent deformation or breakage of the tube end.

The information about load bearing capacity are non-binding guide values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 248 °F (120 °C)

Tapped insert
Brass, nickel plated


RoHS

Technical drawing

3D
Hide technical drawing
EN 348 Plastic Threaded Tube Ends, Square Type, with Nickel Plated Brass Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s1
Outer square
s2
Inner square
d
Thread
l1l2tSquare tube dimensions
Outside

Inside

Wall thickness
Static load
(See information)
1.181.06M 81.300.240.591.181.060.063822 lbf (17000 N)
1.181.06M 101.300.240.591.181.060.063822 lbf (17000 N)
1.181.06M 121.300.240.711.181.060.063822 lbf (17000 N)
1.181.06M 161.300.240.791.181.060.063822 lbf (17000 N)
1.571.42M 81.690.310.591.571.420.084047 lbf (18000 N)
1.571.42M 101.690.310.591.571.420.084047 lbf (18000 N)
1.571.42M 121.690.310.711.571.420.084047 lbf (18000 N)
1.571.42M 161.690.310.791.571.420.084047 lbf (18000 N)
1.971.77M 122.170.390.711.971.770.104496 lbf (20000 N)
1.971.77M 162.170.390.791.971.770.104496 lbf (20000 N)
1.971.77M 202.170.391.181.971.770.104496 lbf (20000 N)
1.971.81M 122.170.390.711.971.770.084496 lbf (20000 N)
1.971.81M 162.170.390.791.971.770.084496 lbf (20000 N)
1.971.81M 202.170.391.181.971.770.084496 lbf (20000 N)

Build & Price

3D Product Configurator
Outer square s1
Inner square s2
Thread d

Selected Part

Total US Dollars (net)
$7.36
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$7.36
799$7.10
100249$6.70
≥ 250$6.03
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.121 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.