EN 458 Threaded Tube Ends Plastic, Round Type, with Plain Brass Insert

Photo

EN 458 Plastic Threaded Tube Ends, Round Type, with Plain Brass Insert

Product description

Information

EN 458 threaded tube ends enable threaded studs to be installed in tubes, e.g. to accommodate threaded leveling feet. The tube ends are held in position by the slighly tapered plug-in part.

The values of the static load capacity given in the table are guide values. Exceeding these values can lead to permanent deformation or breakage of the tube end.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 212 °F (100 °C)

Tapped insert
Brass, plain finish


RoHS

On request

Metric sizes

Technical drawing

3D
Hide technical drawing
EN 458 Plastic Threaded Tube Ends, Round Type, with Plain Brass Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Outer Ø
d2
Inner Ø
d3
Thread
l1l2t1Static load
D 1.00D 0.841/4 x 205/16 x 181.020.240.39672 lbf (2989 N)
D 1.25D 1.093/8 x 161/2 x 131.220.240.391008 lbf (4484 N)
D 1.25D 1.095/8 x 11-1.220.240.591008 lbf (4484 N)
D 1.50D 1.343/8 x 161/2 x 131.500.310.391120 lbf (4982 N)
D 1.50D 1.345/8 x 11-1.500.310.591120 lbf (4982 N)
D 1.50D 1.343/4 x 10-1.500.310.791120 lbf (4982 N)
D 1.75D 1.515/8 x 11-1.500.310.591120 lbf (4982 N)
D 1.75D 1.513/4 x 10-1.500.310.791120 lbf (4982 N)
D 1.75D 1.511 x 8-1.500.310.791904 lbf (8470 N)
D 2.00D 1.695/8 x 11-1.770.390.591120 lbf (4982 N)
D 2.00D 1.693/4 x 10-1.770.390.791120 lbf (4982 N)
D 2.00D 1.691 x 8-1.770.390.791904 lbf (8470 N)
D 2.50D 2.195/8 x 11-2.050.470.591120 lbf (4982 N)
D 2.50D 2.193/4 x 10-2.050.470.791120 lbf (4982 N)
D 2.50D 2.191 x 8-2.050.470.791904 lbf (8470 N)

Build & Price

3D Product Configurator
Outer diameter d1
Inner diameter d2
Thread d3

Selected Part

Total US Dollars (net)
$4.58
In Stock: 252
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$4.58
799$4.41
100249$4.16
≥ 250$3.74
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.059 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.