EN 248 Leveling Feet Steel Stud Type, With Vibration Dampening Pad

Photo

EN 248 Steel Stud Type Levelling Feet, With Vibration Dampening Pad
ELESA original design
code: LW.A.

Product description

Information

EN 248 leveling feet have a dampening element made of natural rubber. These feet absorb vibrations and shocks, positively impacting the longevity of machines as well as reducing noise pollution.

Using the details on the maximum static load F, the maximum permissible compression and the resulting stiffness, the achievable degree of insulation can be determined with the help of the method shown on page 921.

The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Reinforcing plate, spindle head and leveling plate
Steel zinc plated, blue passivated

Adjustable shaft
Steel zinc plated, blue passivated
  • Tensile strength class 5.8 (500 N/mm2)

Vibration dampening pad
Natural rubber NR
  • 80 Shore A hardness
  • black

Hex nut
Steel, zinc plated, ISO 4032

RoHS compliant

Technical drawing

Technical drawing ausblenden
EN 248 Steel Stud Type Levelling Feet, With Vibration Dampening Pad sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2l1d3d4l2
min.

max.
l3l4s
Square
Static load
in N
Stiffness
in N/mm
max. compression
in mm
3.15M 12 x 1,255.282.362.831.501.971.38.39.281124 lbf (5000 N)562 lbf (2500 N).08
4.72M 16 x 1,55.913.154.291.772.281.61.39.352248 lbf (10000 N)899 lbf (4000 N).10
6.30M 20 x 1,57.563.945.912.172.761.89.39.474496 lbf (20000 N)2023 lbf (9000 N).09
7.87M 20 x 1,58.115.127.322.563.152.36.39.478992 lbf (40000 N)3372 lbf (15000 N).11

Build & Price

Foot diameter d1
Thread d2
Thread length l1

Selected Part

Total (net)
$78.11
In stock: 28
In stock
Please note our quantity discounts.
MinMaxPrice
149$78.11
5099$71.60
100249$65.09
≥ 250$58.58
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 8:00 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...