GN 343.7 Technopolymer Plastic Base Leveling Mounts Stainless Steel Tapped Type, With or Without Rubber Pad

Photo

GN 343.7 Stainless Steel Tapped Type Technopolymer Plastic Base Leveling Mounts, With or Without Rubber Pad

Product description

Information

GN 343.3 leveling mounts can bear high static loads through the use of a high density plastic material, coupled with a design that distributes the load over a larger area.

Load levels in the table are calculated by a series of tests whereby a vertical load is applied. If these levels are exceeded, it can result in damage to the mount.

Heat resistance of technopolymer plastic: 212° F (100° C).

Mounts are supplied assembled.

Specification

Base
Technopolymer plastic (Polyamide PA) glass fiber reinforced, black matte

Tapped socket
Stainless steel, European standard No. 1.4305 (American standard 303 series), shot-blast finish

Rubber pad
Bonded NBR rubber, 70 Shore hardness, black


RoHS compliant

On request

ESD version
(conductive plastic cap to avoid electrostatic charging)

Technical drawing

Hide technical drawing
GN 343.7 Stainless Steel Tapped Type Technopolymer Plastic Base Leveling Mounts, With or Without Rubber Pad sketch

Part Options / Table

Type

Awithout rubber underlay
Gwith rubber underlay
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2l2l3A/FtStatic
load in kN
(see information)
.98M 6M 8.73.16.47.351124 lbf (5 kN)
1.26M 8-.89.20.47.351574 lbf (7 kN)
1.26M 10-.89.20.59.411574 lbf (7 kN)
1.57M 10-1.00.24.59.412248 lbf (10 kN)
1.57M 12-1.00.24.67.452248 lbf (10 kN)
1.97M 10-1.08.28.59.412248 lbf (10 kN)
1.97M 12-1.08.28.67.452248 lbf (10 kN)
2.36M 12-1.40.33.67.453147 lbf (14 kN)
2.36M 16-1.40.33.94.633147 lbf (14 kN)

Build & Price

Foot diameter d1
Thread d2
Type


Selected Part

Total USD (net)
$3.59
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$3.59
5099$3.29
100249$3.00
≥ 250$2.70
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.