GN 343.8 Technopolymer Plastic Base Leveling Mounts Stainless Steel Stud Type, With or Without Rubber Pad

Photo

GN 343.8 Stainless Steel Stud Type Technopolymer Plastic Base Leveling Mounts, With or Without Rubber Pad

Product description

Information

GN 343.8 leveling mounts can bear high static loads through the use of a high density plastic material, coupled with a design that distributes the load over a larger area.

Load levels in the table are calculated by a series of tests whereby a vertical load is applied. If these levels are exceeded, it can result in damage to the mount.

Mounts are supplied assembled.

Specification

Base
Technopolymer plastic (Polyamide PA)
  • glass fiber reinforced
  • black matte
  • temperature resistant up to 212 °F (100 °C)

Threaded stud
Stainless steel, European standard No. 1.4305 (AISI 303)
shot-blast finish

Hex nut
Stainless steel, European standard No. 1.4301 (AISI 304), ISO 4032
  • Hex nut is standard part of assembly

Rubber pad
Bonded NBR rubber, 70 Shore hardness, black


RoHS compliant

On request

ESD version
(conductive plasic cap to avoid electrostatic charging)

Technical drawing

Hide technical drawing
GN 343.8 Stainless Steel Stud Type Technopolymer Plastic Base Leveling Mounts, With or Without Rubber Pad sketch

Part Options / Table

Type

Awithout rubber underlay
Gwith rubber underlay
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Base
Dia.
d2
Thread
l1
Stud
Length
l2l3A/FStatic
load in kN
(see information)
.98M 6-1.571.972.48.73.16.471124 lbf (5 kN)
.98M 8-1.571.972.48.73.16.471124 lbf (5 kN)
.98M 10-1.972.483.15.73.16.471124 lbf (5 kN)
1.26M 8-1.571.972.48.89.20.471574 lbf (7 kN)
1.26M 10-1.972.483.15.89.20.591574 lbf (7 kN)
1.26M 12-2.483.153.94.89.20.591574 lbf (7 kN)
1.57M 8-1.972.483.151.00.24.592248 lbf (10 kN)
1.57M 10-1.972.483.151.00.24.592248 lbf (10 kN)
1.57M 12-2.483.153.941.00.24.672248 lbf (10 kN)
1.97M 8-1.972.483.151.08.28.592248 lbf (10 kN)
1.97M 10-1.972.483.151.08.28.592248 lbf (10 kN)
1.97M 12-2.483.153.941.08.28.672248 lbf (10 kN)
1.97M 16-2.483.153.941.08.28.672248 lbf (10 kN)
2.36M 10-1.972.483.151.08.28.672248 lbf (10 kN)
2.36M 12-2.483.153.941.40.33.673147 lbf (14 kN)
2.36M 16-3.153.944.921.40.33.943147 lbf (14 kN)
2.36M 20M 243.865.436.221.40.33.943147 lbf (14 kN)

Build & Price

Base diameter d1
Thread d2
Stud length l1
Type


Selected Part

Total (net)
$6.95
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
149$6.95
5099$6.37
100249$5.79
≥ 250$5.21
Weight: 0.077 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...