GN 585 Bow Shackles cranked version

Photo

GN 585 Steel Bow Shackles Type: B - with bolt, nut and cotter pin
Type: B - with bolt, nut and cotter pin
GN 585 Steel Bow Shackles Type: B - with bolt, nut and cotter pin GN 585 Steel Bow Shackles Type: A - with threaded pin

Product description

Information

High-strength, GN 585 bow shackles are made in accordance with US Federal Specification RR-C-271, and feature six-fold safety standards. This means that the minimum failure load is at least six times greater than the value of the nominal load (WLL).

The rated size and the nominal load (WLL) are drop-forged into the shackle which makes it easier to select the proper sling gear. In general, the nominal load must not be exceeded.

The design with bolt nut and cotter pin (Type B) is normally recommended for permanent connections. The pin is allowed to rotate, and the bolt nut is secured against inadvertent loosening with the cotter pin.

See also important Operating Instructions for additional details and specifications.

Specification

Bow shackle
Heat-treatable steel, die-forged, hot-dip galvanized

Pin
Heat-treatable steel, die-forged, galvanic zinc plated, lacquered finish

Type A--With threaded pin
Type B--With bolt nut and cotter pin

RoHS compliant

Technical drawing

Hide technical drawing
GN 585 Steel Bow Shackles sketch

Part Options / Table

Type

Awith threaded pin
Bwith bolt, nut and cotter pin
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 Nominal size
in inch
d2 d3 *
UNC-thread
d4d5hNominal load
(WLL) (metric tons)
.241/4.47.315/16.67.751.100,5 t[5,0 kN]
.315/16.51.393/8.83.831.220,75 t[7,5 kN]
.393/8.63.477/161.02.941.421,0 t[10 kN]
.437/16.71.551/21.101.061.651,5 t[15 kN]
.511/2.83.635/81.181.181.892,0 t[20 kN]
.635/81.06.753/41.651.502.363,25 t[32,5 kN]
.753/41.26.877/81.891.772.804,75 t[47,5 kN]
.877/81.42.9812.242.013.316,5 t[65,0 kN]
.9811.691.101 1/82.442.323.748,5 t[85,0 kN]

Build & Price

Diameter d1
Type


Selected Part

Total USD (net)
$2.79
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
14$2.79
59$2.56
1024$2.33
≥ 25$2.09
Weight: 0.110 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.