GN 587 Weldable Load Rings Steel

Photo

GN 587 Steel Weldable Load Rings

Product description

Information

GN 587 weldable load rings are designed for quick mounting.

They provide high dynamic and static strength and can be loaded from any direction with approved safety (safety factor 4).

Load ring and weldable block are 100% electro magnetic tensile tested to EN 1677.

The nominal values for load capacity in the table are for the most disadvantageous loading conditions, and are also clearly marked on the ring.

The stainless steel tape holds the ring in any position and dampens any noise caused by vibrations. All parts are permanently connected.

The two support lugs improve the bearing load of the hooks and enhance the support effect of the ring, especially if the ring is side loaded or the lifting point is welded on an uneven work piece.
GN 587 load rings comply with Mechanical Engineering Directive 2006 / 42 / EG and are BG tested.


Specification

Load ring
Forged steel, European Standard No. 1.6541, high-tensile tempered, bright pink powder coated finish

Weld-on block
Steel S355 J2 + N (ST52-3N), forged, natural finish

Retaining spring
Stainless steel tape

RoHS compliant

On request

Additional sizes

Technical drawing

Hide technical drawing
GN 587 Steel Weldable Load Rings  sketch

Part Options / Table

Type

Awithout steel tape
Fwith steel tape
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bh1h2h3h4k1k2l1l2l3Nominal
load
t (WLL) (metric tons)
2.603.112.561.57.98.531.501.301.262.80.06
3.033.582.951.891.06.531.771.571.303.15.10
3.433.983.272.051.22.652.011.811.653.58.16
4.535.554.612.871.73.892.642.362.564.98.26
5.086.024.962.802.171.042.642.362.955.33.39

Build & Price

Width b
Type

Selected Part

Total USD (net)
$45.23
In stock: 12
In stock
Please note our quantity discounts (USD).
MinMaxPrice
14$45.23
59$41.46
1024$37.69
≥ 25$33.92
Weight: 0.705 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.