GN 588 Thread Adapters Steel, For Safety Swivel GN 581 Lifting Eye Bolts and GN 586 Load Rings

Photo

GN 588 Steel Thread Adapters, For Safety Swivel GN 581 Lifting Eye Bolts and GN 586 Load Rings

Product description

Information

GN 588 thread adapters are used if safety swivel GN 581 lifting eye bolts or GN 586 load rings are to be used for a tapped hole design for inserting DIN 580 lifting eye bolts.

The load-bearing capacity of GN 586 load rings is such that a carrying element with a smaller thread is sufficient, and normally a more cost effective option.

The head type allows installation with hook or spanner wrench, or with a pin.

Safety Instructions:
-The contact surface must be planed and at a right angle to the threaded hole where the adapter will be mounted.
-In the screwed-in state, the screw collar must make firm contact.
-Minimum screw-in length 1.2 x rated thread diameter in steel. When used in other materials, the load-bearing capacity drops.
-Operating instructions with more details and specifications are included with order.

Specification

Thread adapter
Steel, C35, zinc plated, blue passivated finish

RoHS compliant

Accessory

C-Spanner DIN 1810
(see table for Code No.)

Technical drawing

Technical drawing ausblenden
GN 588 Steel Thread Adapters, For Safety Swivel GN 581 Lifting Eye Bolts and GN 586 Load Rings sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2d3d4l1l2s1s2C-Spanner
M 16M 81.38.20.79.311.18.24A54627
M 20M 101.50.20.94.351.26.24A54627
M 24M 121.65.201.10.351.42.24A54635
M 30M 162.01.241.42.391.81.28A54650
M 36M 202.56.241.69.472.17.31A54668

Build & Price

Thread d1
Female thread d2

Selected Part

Total (net)
$92.81
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$92.81
100249$85.08
≥ 250$69.61
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

No direct download of 3D data or 2D data available, please ask for data via Mail !

Please add here your E-mail !


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...