GN 33 Leveling Mounts Stainless Steel, Metric Thread, With Lag Bolt Lug and Rubber Pad Inlay

Photo

GN 33 Metric Thread, Stainless Steel Leveling Mounts, Metric Thread, With Lag Bolt Lug and Rubber Pad Inlay Version (Stud/Socket): SK - With nut, external hexagon at the bottom
Version (Stud/Socket): SK - With nut, external hexagon at the bottom
GN 33 Metric Thread, Stainless Steel Leveling Mounts, Metric Thread, With Lag Bolt Lug and Rubber Pad Inlay Version (Stud/Socket): SK - With nut, external hexagon at the bottom GN 33 Metric Thread, Stainless Steel Leveling Mounts, Metric Thread, With Lag Bolt Lug and Rubber Pad Inlay Version (Stud/Socket): T - Without nut, wrench flat at the bottom GN 33 Metric Thread, Stainless Steel Leveling Mounts, Metric Thread, With Lag Bolt Lug and Rubber Pad Inlay Version (Stud/Socket): TK - With nut, wrench flat at the bottom GN 33 Metric Thread, Stainless Steel Leveling Mounts, Metric Thread, With Lag Bolt Lug and Rubber Pad Inlay Version (Stud/Socket): U - Without nut, internal hexagon at the top, wrench flat at the bottom GN 33 Metric Thread, Stainless Steel Leveling Mounts, Metric Thread, With Lag Bolt Lug and Rubber Pad Inlay Version (Stud/Socket): VK - With nut, external hexagon at the top, wrench flat at the bottom GN 33 Metric Thread, Stainless Steel Leveling Mounts, Metric Thread, With Lag Bolt Lug and Rubber Pad Inlay Version (Stud/Socket): X - External hexagon, female thread

Product description

Information

The solid rubber pad is firmly embedded in the sheet metal base and secured by a screw loctited into place.

The threaded stud can be either adjusted via the internal hexagon at the top or the wrench flats at the lower end.

The fixing lug anchored in the rubber pad allows the leveling mount to be bolted to the floor.

The static load-bearing capacity is limited by the deformation of the sheet metal cup (sheet metal thickness is 3 mm).

The values given in the table were derived from a series of tests in which a load was applied perpendicularly to the cup. After the load is released, minor deformations in the sheet metal cup differing from the values specified in the table may occur.

Specification

Base and lug
Stainless steel, European standard No. 1.4301 (AISI 304), shot-blast finish

Threaded stud
Stainless steel, European standard No. 1.4305 (AISI 303)

Hex nut
Stainless steel, European standard No. 1.4301 (AISI 304), ISO 4032

Rubber pad inlay
Black, Perbunan® (NBR)
80±5 Shore A hardness, inlaid



RoHS compliant

On request

Polished finish

Technical drawing

Hide technical drawing
GN 33 Metric Thread, Stainless Steel Leveling Mounts, Metric Thread, With Lag Bolt Lug and Rubber Pad Inlay sketch

Part Options / Table

Version (Stud/Socket)

SWithout nut, external hexagon at the bottom
SKWith nut, external hexagon at the bottom
TWithout nut, wrench flat at the bottom
TKWith nut, wrench flat at the bottom
UWithout nut, internal hexagon at the top, wrench flat at the bottom
UKWith nut, internal hexagon at the top, wrench flat at the bottom
VWithout locknut, external hexagon at the top, wrench flat at the bottom
VKWith nut, external hexagon at the top, wrench flat at the bottom
WWith adjustable sleeve
XExternal hexagon, female thread

Type (Base)

B1matte shot-blasted, rubber inlayed, black

Metric

Dimensions in: Inch | Metric
d1d2
Thread
l1
Version
S / SK

Version
T / TK and U / UK
l2
Version
V / VK
l3l7
Version
X
1.97M 81.571.972.48--------------1.57
1.97M 101.972.363.153.94-------------1.69
1.97M 122.363.153.944.92-------------1.85
1.97M 16----2.953.944.925.917.87--------2.05
2.36M 81.571.972.48--------------1.61
2.36M 101.972.363.153.94-------------1.73
2.36M 122.363.153.944.92-------------1.89
2.36M 16----2.953.944.925.917.872.953.944.925.914.965.946.937.912.09
3.15M 81.571.972.48--------------1.65
3.15M 101.972.363.153.94-------------1.77
3.15M 122.363.153.944.92-------------1.93
3.15M 16----2.953.944.925.917.872.953.944.925.915.005.986.977.952.13
3.15M 20----2.953.944.925.917.873.944.925.917.875.946.937.919.882.44
3.15M 24----3.944.925.917.87-3.945.917.87-6.938.9010.87--
3.94M 81.571.972.48--------------1.69
3.94M 101.972.363.153.94-------------1.81
3.94M 122.363.153.944.92-------------1.97
3.94M 16----2.953.944.925.917.872.953.944.925.915.046.027.017.992.17
3.94M 20----2.953.944.925.917.873.944.925.917.875.986.977.959.922.48
3.94M 24----3.944.925.917.87-3.945.917.87-6.978.9410.91--
Show / Hide columns
Dimensions in: Inch | Metric
d1d2
Thread
d3h1h3h4h5l4l5l6l8l9sw1sw2sw3sw4sw5sw6A/F7t
1.97M 8-.711.02-----.981.77.67-----.55.31
1.97M 10-.711.02-----.981.77.67-----.55.39
1.97M 12-.711.02-----.981.77.67-----.67.47
1.97M 16-.71-1.26----.981.77-.47.31---.87.63
2.36M 8-.751.06-----.981.97.67-----.55.31
2.36M 10-.751.06-----.981.97.67-----.55.39
2.36M 12-.751.06-----.981.97.67-----.67.47
2.36M 16.94.75-1.301.181.771.771.14.981.97-.47.31.39.47.79.87.63
3.15M 8-.791.10-----1.182.76.67-----.55.31
3.15M 10-.791.10-----1.182.76.67-----.55.39
3.15M 12-.791.10-----1.182.76.67-----.67.47
3.15M 16.94.79-1.341.221.771.771.141.182.76-.47.31.39.47.79.87.63
3.15M 201.18.79-1.381.262.202.201.421.182.76-.59.39.51.63.941.06.79
3.15M 241.38.79-1.501.382.642.641.651.182.76-.75.47.67.791.18--
3.94M 8-.831.14-----1.183.15.67-----.55.31
3.94M 10-.831.14-----1.183.15.67-----.55.39
3.94M 12-.831.14-----1.183.15.67-----.67.47
3.94M 16.94.83-1.381.261.771.771.141.183.15-.47.31.39.47.79.87.63
3.94M 201.18.83-1.421.302.202.201.421.183.15-.59.39.51.63.941.06.79
3.94M 241.38.83-1.541.422.642.641.651.183.15-.75.47.67.791.18--

Build & Price

Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (U/UK/T/TK)
Length l2 (V/VK)
Length l3 (W)
Length l7 (X)
Type (Base)

Version (Stud/Socket)










Selected Part

Total USD (net)
$15.16
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$15.16
5099$13.90
100249$12.64
≥ 250$11.37
Weight: 0.264 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.