GN 339 Leveling Mounts Stainless Steel, With Gliding or Non-Skid Plastic Pad

Photo

GN 339 Stainless Steel Leveling Mounts, With Gliding or Non-Skid Plastic Pad

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 339 levelling mounts are used for applications where no jointed link is required between the base and stud.

For this reason they offer the advantage of reduced height.

The pad is firmly embedded in the base.

Specification

Leveling Mount
Stainless steelNI, European Standard No. 1.4305 (AISI 303)

Gliding Pad
  • Type KS
    Technopolymer (Polyacetal POM)
    white (natural color) RAL 9001

Non-skid Pad
  • Type KR
    Elastomer (TPE)
    73 Shore hardness A
    black

Hex nut
Stainless Steel (AISI 304) ISO 4035
Hex nut is standard part of assembly



RoHS compliant

Technical drawing

Hide technical drawing
GN 339 Stainless Steel Leveling Mounts, With Gliding or Non-Skid Plastic Pad sketch

Part Options / Table

Type

KSwith plastic cap, gliding
KRwith plastic cap, non-gliding
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Base
Dia.
d2
Thread
l1
Stud
Length
l2l3l4
Type KS

Type KR
A/F
1.14M 61.181.77.31.20.04.02.12
1.14M 81.382.17.31.20.04.02.16
1.42M 81.572.56.35.24.04.02.16
1.42M 101.772.76.35.24.04.02.20

Build & Price

Base diameter d1
Thread d2
Stud length l1
Type


Material

Selected Part

Total USD (net)
$12.83
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$12.83
5099$11.76
100249$10.70
≥ 250$9.63
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.