GN 41 Leveling Feet Stainless Steel, Inch Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad

Photo

GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): B0 - Without rubber underlay, with 2 fixing holes<br />Version (Stud/Socket): S - Without nut, external hexagon at the bottom
Type (Base): B0 - Without rubber underlay, with 2 fixing holes
Version (Stud/Socket): S - Without nut, external hexagon at the bottom
GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): B0 - Without rubber underlay, with 2 fixing holes<br />Version (Stud/Socket): S - Without nut, external hexagon at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): B0 - Without rubber underlay, with 2 fixing holes<br />Version (Stud/Socket): SK - With nut, external hexagon at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): B0 - Without rubber underlay, with 2 fixing holes<br />Version (Stud/Socket): U - Without nut, internal hexagon at the top, wrench flat at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): B0 - Without rubber underlay, with 2 fixing holes<br />Version (Stud/Socket): UK - With nut, internal hexagon at the top, wrench flat at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): B0 - Without rubber underlay, with 2 fixing holes<br />Version (Stud/Socket): X - External hexagon, female thread GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D0 - Without rubber underlay<br />Version (Stud/Socket): S - Without nut, external hexagon at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D0 - Without rubber underlay<br />Version (Stud/Socket): SK - With nut, external hexagon at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D0 - Without rubber underlay<br />Version (Stud/Socket): U - Without nut, internal hexagon at the top, wrench flat at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D0 - Without rubber underlay<br />Version (Stud/Socket): UK - With nut, internal hexagon at the top, wrench flat at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D0 - Without rubber underlay<br />Version (Stud/Socket): X - External hexagon, female thread GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D1 - Rubber clipped on, black<br />Version (Stud/Socket): S - Without nut, external hexagon at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D1 - Rubber clipped on, black<br />Version (Stud/Socket): SK - With nut, external hexagon at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D1 - Rubber clipped on, black<br />Version (Stud/Socket): U - Without nut, internal hexagon at the top, wrench flat at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D1 - Rubber clipped on, black<br />Version (Stud/Socket): UK - With nut, internal hexagon at the top, wrench flat at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D1 - Rubber clipped on, black<br />Version (Stud/Socket): X - External hexagon, female thread GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D3 - With rubber underlay, vulcanized, black<br />Version (Stud/Socket): S - Without nut, external hexagon at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D3 - With rubber underlay, vulcanized, black<br />Version (Stud/Socket): SK - With nut, external hexagon at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D3 - With rubber underlay, vulcanized, black<br />Version (Stud/Socket): U - Without nut, internal hexagon at the top, wrench flat at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D3 - With rubber underlay, vulcanized, black<br />Version (Stud/Socket): UK - With nut, internal hexagon at the top, wrench flat at the bottom GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad Type (Base): D3 - With rubber underlay, vulcanized, black<br />Version (Stud/Socket): X - External hexagon, female thread

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 41 leveling feet are simple, economically priced components.

The static load rating of these feet is limited due to the acceptable load rating of the stud (tensile strength 500/mm2).
The values given in the table assume a straight compressive load, perpendicular to the foot. The bending and buckling stress factors often found in the actual application reduce the load rating of the stud, and must be compensated for accordingly.

To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

Specification

Base plate, blank ground
Stainless Steel, European Standard No. 1.4301 (AISI 304)

Threaded stud
Stainless Steel, European Standard No. 1.4305 (AISI 303)

Hex nut ISO 4032
Stainless Steel, European Standard No. 1.4301 (AISI 304)

Rubber cap
  • clipped on
  • black, Santoprene® (TPE)
    80 ≈ Shore A

Rubber underlay
  • vulcanised
  • black, Perbunan® (NBR)
    70±5 Shore A



RoHS compliant

On request

Stud Versions T/TK, V/VK and W with certain minimum Quantities

Technical drawing

Hide technical drawing
GN 41 Leveling Feet-Inch, Threaded Stud or Tapped, Plain or with Plastic Cap or Rubber Pad sketch

Part Options / Table

Type (Base)

B0Without rubber underlay, with 2 fixing holes
D0Without rubber underlay
D1Rubber clipped on, black
D3With rubber underlay, vulcanized, black

Version (Stud/Socket)

SWithout nut, external hexagon at the bottom
SKWith nut, external hexagon at the bottom
UWithout nut, internal hexagon at the top, wrench flat at the bottom
UKWith nut, internal hexagon at the top, wrench flat at the bottom
XExternal hexagon, female thread

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1
Version
S / SK

Version
U / UK
l7
Version
X
1.575/16 x 18--------.98
1.573/8 x 162.953.944.925.91----1.10
1.571/2 x 132.953.944.925.91----1.22
1.57*5/8 x 11----2.953.944.925.911.46
1.975/16 x 18--------.98
1.973/8 x 162.953.944.925.91----1.10
1.971/2 x 132.953.944.925.91----1.26
1.975/8 x 11----2.953.944.925.911.46
2.365/16 x 18--------.98
2.363/8 x 162.953.944.925.91----1.10
2.361/2 x 132.953.944.925.91----1.26
2.365/8 x 11----2.953.944.925.911.46
3.155/16 x 18--------1.02
3.153/8 x 162.953.944.925.91----1.14
3.151/2 x 132.953.944.925.91----1.26
3.155/8 x 11----2.953.944.925.911.50
3.153/4 x 10----3.944.925.91-1.77
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2
Thread
h1h3h4h5h6ssw1sw2sw3A/F6t
1.575/16 x 18.08---.14.06---.55.31
1.573/8 x 16.08.43--.14.06.67--.55.39
1.571/2 x 13.08.43--.14.06.67--.67.47
1.575/8 x 11.08-.67.55.14.06-.47.31.87.63
1.975/16 x 18.10---.16.08---.55.31
1.973/8 x 16.10.43--.16.08.67--.55.39
1.971/2 x 13.10.43--.16.08.67--.67.47
1.975/8 x 11.10-.67.55.16.08-.47.31.87.63
2.365/16 x 18.10---.18.08---.55.31
2.363/8 x 16.10.43--.18.08.67--.55.39
2.361/2 x 13.10.43--.18.08.67--.67.47
2.365/8 x 11.10-.67.55.18.08-.47.31.87.63
3.155/16 x 18.12---.20.08---.55.31
3.153/8 x 16.12.47--.20.08.67--.55.39
3.151/2 x 13.12.47--.20.08.67--.67.47
3.155/8 x 11.12-.71.59.20.08-.47.31.87.63
3.153/4 x 10.12-.75.59.20.08-.59.391.06.79
*not available in Type B0

Build & Price

Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1(U/UK)
Length l7 (X)
Type (Base)




Version (Stud/Socket)





Selected Part

Total USD (net)
$7.77
In stock: 210
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$7.77
5099$7.12
100249$6.48
≥ 250$5.83
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.