IIG "Glide-Rite"™ Industrial Glides Inch Size, Steel, Threaded Stud Type, With Nylon Pad

Photo

IIG Inch Size, Steel "Glide-Rite"™ Industrial Glides, Threaded Stud Type, With Nylon Pad

Product description

Information

IIG Industrial Glides are an economical way of leveling light duty machines, cabinets, office furniture, or any type of light weight equipment. Steel with nickel plating provides a very decorative finish that is acceptable for all applications, and the nylon base is non-abrasive to the surface in which it is placed.

Coupling nut is not recommended to use for installation. Use nut or tapped hole of 1 - 1 1/2 times the thread diameter being used.

To insure proper glide size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Threaded stud
Zinc plated steel

Housing
Nickel plated steel

Pad
Nylon pad

RoHS compliant

On request

Stainless

Technical drawing

Hide technical drawing
IIG Inch Size, Steel

Part Options / Table

Type

NWith Nylon Pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base Diameter
d2
Thread
l2
Thread Length
l1
Overall Height
Maximum Load
1.2010 x 241.502.00250 lbf (1112.05 N)
1.201/4 x 201.502.25250 lbf (1112.05 N)
1.205/16 x 181.502.25250 lbf (1112.05 N)
2.035/16 x 182.002.97250 lbf (1112.05 N)
2.033/8 x 162.002.97250 lbf (1112.05 N)
2.403/8 x 162.003.03250 lbf (1112.05 N)
2.403/8 x 164.005.03250 lbf (1112.05 N)
2.401/2 x 132.003.03250 lbf (1112.05 N)
2.401/2 x 134.005.03250 lbf (1112.05 N)
2.801/2 x 132.003.03500 lbf (2224.11 N)
2.801/2 x 134.005.03500 lbf (2224.11 N)
2.805/8 x 112.003.03500 lbf (2224.11 N)
2.805/8 x 114.005.03500 lbf (2224.11 N)
3.191/2 x 134.005.13500 lbf (2224.11 N)
3.191/2 x 136.007.19500 lbf (2224.11 N)
3.195/8 x 114.005.13500 lbf (2224.11 N)
3.195/8 x 116.007.19500 lbf (2224.11 N)

Build & Price

Base Diameter d1
Thread d2
Thread Length l2
Type

Selected Part

Total USD (net)
$1.49
In stock: 47
In stock
Please note our quantity discounts (USD).
MinMaxPrice
1249$1.49
250499$1.36
500999$1.24
≥ 1000$1.12
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.