LP 100.1 Low Profile Leveling Mounts Stainless Steel, Threaded Stud Type

Photo

LP 100.1 Stainless Steel Low Profile Leveling Mounts, Threaded Stud Type

Product description

Information

LP 100.1 low profile leveling mounts are for medium to heavy-duty applications. These durable mounts are utilized where a lower base height is required.

Coupling nut is not recommended to use for installation. Use nut or tapped hole of 1 - 1 1/2 times the thread diameter being used.

To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Swivel base, stud and hex jam nuts
303 stainless steel

Vibration dampening pad Rubber, waffle-style

Two hex jam nuts are included with each low profile leveling mount

RoHS compliant

On request

Metric sizes

Technical drawing

Hide technical drawing
LP 100.1 Stainless Steel Low Profile Leveling Mounts, Threaded Stud Type sketch

Part Options / Table

Type

Awithout pad
BWith Light Duty Pad
DWith Heavy Duty Pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base Diameter
d2
Thread
l1
Stud Length
l2l3l4
Light Duty Pad

Heavy Duty Pad
A/F
Across Flats
Max Load
With Light Duty Pad
Max Load
Without Pad or
With Heavy Duty Pad
2.003/8 x 163.004.006.008.00.97.34.42.570.7501500 lbf (6672.33 N)2000 lbf (8896.44 N)
2.503/8 x 163.004.006.008.00.97.34.42.570.7501500 lbf (6672.33 N)2000 lbf (8896.44 N)
2.001/2 x 133.004.006.008.00.97.34.42.570.7503000 lbf (13344.66 N)3500 lbf (15568.77 N)
2.501/2 x 133.004.006.008.00.97.34.42.570.7503000 lbf (13344.66 N)3500 lbf (15568.77 N)
3.001/2 x 133.004.006.008.001.04.34.42.570.7503000 lbf (13344.66 N)3500 lbf (15568.77 N)
4.001/2 x 133.004.006.008.001.04.34.42.570.7503000 lbf (13344.66 N)3500 lbf (15568.77 N)
2.005/8 x 113.004.006.008.00.97.34.42.570.8754500 lbf (20016.99 N)5000 lbf (22241.10 N)
2.505/8 x 113.004.006.008.00.97.34.42.570.8754500 lbf (20016.99 N)5000 lbf (22241.10 N)
3.005/8 x 113.004.006.008.001.04.34.42.570.8754500 lbf (20016.99 N)5000 lbf (22241.10 N)
4.005/8 x 113.004.006.008.001.04.34.42.570.8754500 lbf (20016.99 N)5000 lbf (22241.10 N)
6.005/8 x 113.004.006.008.001.04.34.42.570.8754500 lbf (20016.99 N)5000 lbf (22241.10 N)
3.003/4 x 103.004.006.008.001.04.34.42.571.065500 lbf (24465.21 N)6000 lbf (26689.32 N)
4.003/4 x 103.004.006.008.001.04.34.42.571.065500 lbf (24465.21 N)6000 lbf (26689.32 N)
6.003/4 x 103.004.006.008.001.04.34.42.571.065500 lbf (24465.21 N)6000 lbf (26689.32 N)

Build & Price

Base Diameter d1
Thread d2
Stud Length l1
Type



Selected Part

Total USD (net)
$28.59
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$28.59
5099$26.21
100249$23.83
≥ 250$21.44
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.