LPSO "LEVEL-IT"™ Leveling Mounts Inch Thread, Stainless Tapped Socket Type

Photo

LPSO Inch Thread "LEVEL-IT"™ Leveling Mounts, Stainless Tapped Socket Type Material: B1 - Stainless Socket and Stainless Base
Material: B1 - Stainless Socket and Stainless Base
LPSO Inch Thread "LEVEL-IT"™ Leveling Mounts, Stainless Tapped Socket Type Material: B1 - Stainless Socket and Stainless Base LPSO Inch Thread "LEVEL-IT"™ Leveling Mounts, Stainless Tapped Socket Type Material: B2 - Stainless Socket and Solid Delrin Base

Product description

Information

LPSO leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter base design assures solid support.

LPSO tapped socket leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has fixed stud on it.

To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Heat resistance for Delrin base mounts: Continuous operating temperature--82°C (180°F); melting point--175°C (34°7F).

Specification

Leveling mount
  • 303 stainless steel base
  • Tapped ball socket not hardened


Leveling mount
  • Delrin base
  • 303 stainless steel tapped ball socket

RoHS compliant

On request

Non-Skid Elastomer Pad

Molded Delrin Base, in additional sizes

For certain minimum quantities, modifications such as lag bolt holes, custom stud lengths, and other versions of plating

Technical drawing

Hide technical drawing
LPSO Inch Thread "LEVEL-IT"™ Leveling Mounts, Stainless Tapped Socket Type sketch

Part Options / Table

Material

B1Stainless Socket and Stainless Base
B2Stainless Socket and Solid Delrin Base
B3Stainless Socket and Molded Delrin Base
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base Diameter
d2
Thread
l1t
Minimum Thread Depth
A/F
Across Flats
Maximum Load
Stainless Steel Base
Maximum Load
Delrin Base
.7510 x 32.53.170.375895 lbf (3981.15 N)150 lbf (667.23 N)
1.001/4 x 20.70.310.5001388 lbf (6174.13 N)200 lbf (889.64 N)
1.001/4 x 28.70.310.500850 lbf (3780.98 N)125 lbf (556.02 N)
1.255/16 x 18.88.380.6252400 lbf (10675.73 N)250 lbf (1112.05 N)
1.255/16 x 24.88.380.6252250 lbf (10008.49 N)200 lbf (889.64 N)
1.253/8 x 16.88.380.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.253/8 x 24.88.380.6253000 lbf (13344.66 N)250 lbf (1112.05 N)
1.881/2 x 131.13.440.7505000 lbf (22241.10 N)700 lbf (3113.75 N)
1.881/2 x 201.13.440.7503950 lbf (17570.47 N)625 lbf (2780.13 N)
2.505/8 x 111.25.440.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
2.505/8 x 181.25.440.8755500 lbf (24465.21 N)1100 lbf (4893.04 N)
3.003/4 x 101.50.621.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
3.003/4 x 161.50.621.0626250 lbf (27801.38 N)1650 lbf (7339.56 N)
4.007/8 x 141.88.751.37515000 lbf (66723.32 N)1950 lbf (8674.03 N)
4.007/8 x 91.88.751.37513500 lbf (60050.99 N)1700 lbf (7561.97 N)
4.001 x 81.88.811.37525000 lbf (111205.54 N)2400 lbf (10675.73 N)
4.001 x 121.88.811.37518050 lbf (80290.40 N)2250 lbf (10008.49 N)
6.001 1/4 x 72.751.001.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)

Build & Price

Base Diameter d1
Thread d2
Material



Selected Part

Total USD (net)
$7.51
In stock: 46
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$7.51
5099$6.88
100249$6.26
≥ 250$5.63
Weight: 0.031 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...