LPST "LEVEL-IT"™ Leveling Mounts Inch Size, Steel Threaded Stud Type

Photo

LPST Inch Size "LEVEL-IT"™ Leveling Mounts, Steel Threaded Stud Type Material: C1 - Steel Stud and Steel Base Yellow Zinc Plated
Material: C1 - Steel Stud and Steel Base Yellow Zinc Plated
LPST Inch Size "LEVEL-IT"™ Leveling Mounts, Steel Threaded Stud Type Material: C1 - Steel Stud and Steel Base Yellow Zinc Plated LPST Inch Size "LEVEL-IT"™ Leveling Mounts, Steel Threaded Stud Type Material: C2 - Steel Stud and Steel Base Blackened LPST Inch Size "LEVEL-IT"™ Leveling Mounts, Steel Threaded Stud Type Material: C3 - Steel Stud and Solid Delrin Base

Product description

Information

LPST leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter base design assures solid support.

Coupling nut is not recommended to use for installation.

Use nut on tapped hole of 1 - 1 1/2 times the thread diameter being used.

To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Heat resistance for Delrin base mounts: Continuous operating temperature--82°C (180°F); melting point--175°C (347°F).

Specification

Leveling Mount
  • Carbon steel base with yellow zinc plated or black oxide finish
  • Hardened stud with ball end is machined from solid bar

Leveling Mount
  • Delrin base
  • Yellow zinc plated and hardened steel stud with ball end is machined from solid bar

Jam nut is standard part of assembly.
Jam nut materials and finishes are the same as the corresponding stud

RoHS compliant

On request

Non-skid Elastomer Pad

Molded Delrin Base, in additional sizes

For certain minimum quantities, modifications such as lag bolt holes and other versions of plating.

Technical drawing

Hide technical drawing
LPST Inch Size "LEVEL-IT"™ Leveling Mounts, Steel Threaded Stud Type sketch

Part Options / Table

Material

C1Steel Stud and Steel Base Yellow Zinc Plated
C2Steel Stud and Steel Base Blackened
C3Steel Stud and Solid Delrin Base
C4Steel Stud and Molded Delrin Base
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base Diameter
d2
Thread
l1
Thread Length
l2A/F
Across Flats
Maximum Load
Steel Base
Maximum Load
Delrin Base
.7510 x 321.00.530.375700 lbf (3113.75 N)150 lbf (667.23 N)
.7510 x 322.00.530.375700 lbf (3113.75 N)150 lbf (667.23 N)
1.001/4 x 201.25.700.5001000 lbf (4448.22 N)200 lbf (889.64 N)
1.001/4 x 202.50.700.5001000 lbf (4448.22 N)200 lbf (889.64 N)
1.001/4 x 281.25.700.500775 lbf (3447.37 N)125 lbf (556.02 N)
1.255/16 x 182.00.880.6252300 lbf (10230.90 N)250 lbf (1112.05 N)
1.255/16 x 242.00.880.6252150 lbf (9563.67 N)250 lbf (1112.05 N)
1.253/8 x 162.00.880.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.253/8 x 164.00.880.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.253/8 x 242.00.880.6253300 lbf (14679.13 N)250 lbf (1112.05 N)
1.881/2 x 132.001.130.7505000 lbf (22241.10 N)700 lbf (3113.75 N)
1.881/2 x 134.001.130.7505000 lbf (22241.10 N)700 lbf (3113.75 N)
1.881/2 x 202.001.130.7504000 lbf (17792.88 N)625 lbf (2780.13 N)
2.505/8 x 112.001.250.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
2.505/8 x 114.001.250.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
2.505/8 x 182.001.250.8755000 lbf (22241.10 N)1100 lbf (4893.04 N)
3.003/4 x 102.001.501.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
3.003/4 x 104.001.501.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
3.003/4 x 162.001.501.0626200 lbf (27578.97 N)1650 lbf (7339.56 N)
4.007/8 x 94.001.881.37515000 lbf (66723.32 N)1950 lbf (8674.03 N)
4.007/8 x 144.001.881.37513500 lbf (60050.99 N)1700 lbf (7561.97 N)
4.001 x 83.501.881.37520000 lbf (88964.43 N)2500 lbf (11120.55 N)
4.001 x 84.251.881.37520000 lbf (88964.43 N)2500 lbf (11120.55 N)
4.001 x 86.001.881.37520000 lbf (88964.43 N)2500 lbf (11120.55 N)
4.001 x 123.501.881.37518000 lbf (80067.98 N)2250 lbf (10008.49 N)
6.001 1/4 x 74.002.751.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)
6.001 1/4 x 76.002.751.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)

Build & Price

Base Diameter d1
Thread d2
Thread Length l1
Material




Selected Part

Total (net)
$2.15
In stock: 397
In stock
Please note our quantity discounts.
MinMaxPrice
149$2.15
5099$1.97
100249$1.79
≥ 250$1.61
Weight: 0.043 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...