GN 30 Leveling Mounts Steel, With Tapped Socket or Threaded Stud and Rubber Pad

Photo

Product description

Information

GN 30 Leveling feet will be delivered mounted and are not removable.

The solid rubber pad is firmly embedded in the sheet metal base and secured by a screw loctited into place.

The threaded stud can be either adjusted via the internal hexagon at the top or the wrench flats at the lower end.

To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

The static load is limited by any deformation of the base.

Black pad inlay (NBR) offers high resistance to swelling when in contact with oils and fuels.
White pad inlay (TPE) has excellent dynamic fatigue life and is resistant to ozone and atmospheric influences.

Specification

Base
Steel sheet metal DIN 1623, type 12.03, zinc plated, blue passivated finish

Threaded stud
Steel, zinc plated, blue passivated finish

Tapped socket
Steel, zinc plated, blue passivated finish

Hex nut
  • ISO 4032
  • Steel, zinc plated, blue passivated finish

Rubber pad inlay
  • Black: Perbunan® (NBR)
    80±5 Shore A hardness, inlaid
  • White: Santoprene® (TPE)
    80±5 Shore A hardness, inlaid


RoHS compliant

Technical drawing

Hide technical drawing
GN 30 Steel Leveling Mounts, With Tapped Socket or Threaded Stud and Rubber Pad sketch

Part Options / Table

Type (Base)

A1Steel, zinc plated, rubber inlaid, black
A2Steel, zinc plated, rubber inlaid, white

Version (Screw)

SWithout nut, external hexagon at the bottom
SKWith nut, external hexagon at the bottom
UWithout nut, internal hexagon at the top, wrench flat at the bottom
UKWith nut, internal hexagon at the top, wrench flat at the bottom
XExternal hexagon, female thread
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1
Version
S / SK

Version
U / UK
l7
Version
X
h1h2
1.975/16 x 18--------1.46.57.14
1.973/8 x 162.953.944.925.91----1.57.57.14
1.971/2 x 132.953.944.925.91----1.69.57.14
1.975/8 x 11----2.953.944.925.911.93.57.14
2.365/16 x 18--------1.50.63.16
2.363/8 x 162.953.944.925.91----1.61.63.16
2.361/2 x 132.953.944.925.91----1.77.63.16
2.365/8 x 11----2.953.944.925.911.97.63.16
3.155/16 x 18--------1.57.71.20
3.153/8 x 162.953.944.925.91----1.69.71.20
3.151/2 x 132.953.944.925.91----1.85.71.20
3.155/8 x 11----2.953.944.925.912.05.71.20
3.153/4 x 10----3.944.925.91-2.36.71.20
3.945/16 x 18--------1.65.79.24
3.943/8 x 162.953.944.925.91----1.77.79.24
3.941/2 x 132.953.944.925.91----1.93.79.24
3.945/8 x 11----2.953.944.925.912.13.79.24
3.943/4 x 10----3.944.925.91-2.44.79.24
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2h3h4ssw1sw2sw3A/F7t
1.975/16 x 18--.12---.55.31
1.973/8 x 16.91-.12.67--.55.39
1.971/2 x 13.91-.12.67--.67.47
1.975/8 x 11-1.14.12-.47.31.87.63
2.365/16 x 18--.12---.55.31
2.363/8 x 16.94-.12.67--.55.39
2.361/2 x 13.94-.12.67--.67.47
2.365/8 x 11-1.18.12-.47.31.87.63
3.155/16 x 18--.12---.55.31
3.153/8 x 161.02-.12.67--.55.39
3.151/2 x 131.02-.12.67--.67.47
3.155/8 x 11-1.26.12-.47.31.87.63
3.153/4 x 10-1.30.12-.59.391.06.79
3.945/16 x 18--.12---.55.31
3.943/8 x 161.10-.12.67--.55.39
3.941/2 x 131.10-.12.67--.67.47
3.945/8 x 11-1.34.12-.47.31.87.63
3.943/4 x 10-1.38.12-.59.391.06.79
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
l1
Version
S / SK

Version
U / UK
l7
Version
X
h1h2
1.97M 81.571.972.48------1.46.57.14
1.97M 101.972.363.153.94-----1.57.57.14
1.97M 122.363.153.944.92-----1.69.57.14
1.97M 16----2.953.944.925.917.871.93.57.14
2.36M 81.571.972.48------1.50.63.16
2.36M 101.972.363.153.94-----1.61.63.16
2.36M 122.363.153.944.92-----1.77.63.16
2.36M 16----2.953.944.925.917.871.97.63.16
3.15M 81.571.972.48------1.57.71.20
3.15M 101.972.363.153.94-----1.69.71.20
3.15M 122.363.153.944.92-----1.85.71.20
3.15M 16----2.953.944.925.917.872.05.71.20
3.15M 20----2.953.944.925.917.872.36.71.20
3.15M 24----3.944.925.917.87--.71.20
3.94M 81.571.972.48------1.65.79.24
3.94M 101.972.363.153.94-----1.77.79.24
3.94M 122.363.153.944.92-----1.93.79.24
3.94M 16----2.953.944.925.917.872.13.79.24
3.94M 20----2.953.944.925.917.872.44.79.24
3.94M 24----3.944.925.917.87--.79.24
4.72M 20----3.944.925.917.87-2.56.87.24
4.72M 24----3.944.925.917.87--.87.24
4.72M 30----3.944.925.917.87--.87.24
Show / Hide columns
Dimensions in: Inch | Metric
d1d2h3h4ssw1sw2sw3A/F7t
1.97M 8.91-.12.67--.55.31
1.97M 10.91-.12.67--.55.39
1.97M 12.91-.12.67--.67.47
1.97M 16-1.14.12-.47.31.87.63
2.36M 8.94-.12.67--.55.31
2.36M 10.94-.12.67--.55.39
2.36M 12.94-.12.67--.67.47
2.36M 16-1.18.12-.47.31.87.63
3.15M 81.02-.12.67--.55.31
3.15M 101.02-.12.67--.55.39
3.15M 121.02-.12.67--.67.47
3.15M 16-1.26.12-.47.31.87.63
3.15M 20-1.30.12-.59.391.06.79
3.15M 24-1.42.12-.75.47--
3.94M 81.10-.12.67--.55.31
3.94M 101.10-.12.67--.55.39
3.94M 121.10-.12.67--.67.47
3.94M 16-1.34.12-.47.31.87.63
3.94M 20-1.38.12-.59.391.06.79
3.94M 24-1.50.12-.75.47--
4.72M 20-1.54.16-.59.391.06.79
4.72M 24-1.65.16-.75.47--
4.72M 30-1.81.16-.94.47--

Build & Price

Foot diameter d1
Thread d2

Inch


Metric


Length l1 (S/SK)
Length l1 (U/UK)
Length l7 (X)
Form


Version (Screw)





Selected Part

Total USD (net)
$9.58
In stock: 40
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$9.58
5099$8.78
100249$7.99
≥ 250$7.19
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.