GN 42 Leveling Feet with Fixing Lug Steel, Threaded Stud or Tapped, Plain Base or with Plastic Cap or Rubber Pad

Photo

Product description

Information

GN 42 leveling feet are simple, economically priced components.

The static load rating of these feet is limited due to the acceptable load rating of the stud (tensile strength 500/mm2).
The values given in the table assume a straight compressive load, perpendicular to the foot. The bending and buckling stress factors often found in the actual application reduce the load rating of the stud, and must be compensated for accordingly.

To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

Specification

Base plate
  • Type A0 / A1: Steel, zinc plated, blue passivated finish
  • Type D3: Stainless Steel, European Standard No. 1.4301 (AISI 303)

Threaded stud
Steel, zinc plated, blue passivated finish

Hex nut ISO 4032
Steel, zinc plated, blue passivated finish

Plastic base cap
  • Clipped on
  • Black, Santoprene® (TPE)
    80 ≈ Shore A hardness

Rubber pad
  • Vulcanised, non-skid
  • Black, Perbunan® (NBR)
    70 ± Shore A hardness

All sizes of threaded studs pivot up to 6 degrees.


RoHS compliant

Technical drawing

Hide technical drawing
GN 42 Steel Leveling Feet with Fixing Lug, Threaded Stud or Tapped, Plain Base or with Plastic Cap or Rubber Pad sketch

Part Options / Table

Type (Base)

A0Without rubber underlay
A1Rubber clipped on, black
D3With rubber underlay, vulcanized, black

Version (Screw)

SWithout nut, external hexagon at the bottom
SKWith nut, external hexagon at the bottom
UWithout nut, internal hexagon at the top, wrench flat at the bottom
UKWith nut, internal hexagon at the top, wrench flat at the bottom
XExternal hexagon, female thread
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1
Version
S / SK

Version
U / UK
l7
Version
X
h1h6m1s
1.975/16 x 18--------.98.10.161.77.08
1.973/8 x 162.953.944.925.91----1.10.10.161.77.08
1.971/2 x 132.953.944.925.91----1.26.10.161.77.08
1.975/8 x 11----2.953.944.925.911.46.10.161.77.08
2.365/16 x 18--------.98.10.181.97.08
2.363/8 x 162.953.944.925.91----1.10.10.181.97.08
2.361/2 x 132.953.944.925.91----1.26.10.181.97.08
2.365/8 x 11----2.953.944.925.911.46.10.181.97.08
3.155/16 x 18--------1.02.12.202.76.08
3.153/8 x 162.953.944.925.91----1.14.12.202.76.08
3.151/2 x 132.953.944.925.91----1.26.12.202.76.08
3.155/8 x 11----2.953.944.925.911.50.12.202.76.08
3.153/4 x 10----3.944.925.91-1.77.12.202.76.08
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2h3h4sw1sw2sw3A/F6t
1.975/16 x 18-----.55.31
1.973/8 x 16.43-.67--.55.39
1.971/2 x 13.43-.67--.67.47
1.975/8 x 11-.67-.47.31.87.63
2.365/16 x 18-----.55.31
2.363/8 x 16.43-.67--.55.39
2.361/2 x 13.43-.67--.67.47
2.365/8 x 11-.67-.47.31.87.63
3.155/16 x 18-----.55.31
3.153/8 x 16.47-.67--.55.39
3.151/2 x 13.47-.67--.67.47
3.155/8 x 11-.71-.47.31.87.63
3.153/4 x 10-.75-.59.391.06.79
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
l1
Version
S / SK

Version
U / UK
l7
Version
X
h1h6m1s
1.97M 81.571.972.48------.98.10.161.77.08
1.97M 101.972.363.153.94-----1.10.10.161.77.08
1.97M 122.363.153.944.92-----1.26.10.161.77.08
1.97M 16----2.953.944.925.917.871.46.10.161.77.08
2.36M 81.571.972.48------.98.10.181.97.08
2.36M 101.972.363.153.94-----1.10.10.181.97.08
2.36M 122.363.153.944.92-----1.26.10.181.97.08
2.36M 16----2.953.944.925.917.871.46.10.181.97.08
3.15M 81.571.972.48------1.02.12.202.76.08
3.15M 101.972.363.153.94-----1.14.12.202.76.08
3.15M 122.363.153.944.92-----1.26.12.202.76.08
3.15M 16----2.953.944.925.917.871.50.12.202.76.08
3.15M 20----2.953.944.925.917.871.77.12.202.76.08
3.15M 24----3.944.925.917.87--.12.202.76.08
Show / Hide columns
Dimensions in: Inch | Metric
d1d2h3h4sw1sw2sw3A/F6t
1.97M 8.43-.67--.55.31
1.97M 10.43-.67--.55.39
1.97M 12.43-.67--.67.47
1.97M 16-.67-.47.31.87.63
2.36M 8.43-.67--.55.31
2.36M 10.43-.67--.55.39
2.36M 12.43-.67--.67.47
2.36M 16-.67-.47.31.87.63
3.15M 8.47-.67--.55.31
3.15M 10.47-.67--.55.39
3.15M 12.47-.67--.67.47
3.15M 16-.71-.47.31.87.63
3.15M 20-.75-.59.391.06.79
3.15M 24-.87-.75.47--
* Not available from stock, requires a minimum order quantity

Build & Price

Foot diameter d1
Thread d2

Inch


Metric


Length l1 (S/SK)
Length l1 (U/UK)
Length l7 (X)
Form



Version (Screw)





Selected Part

Total USD (net)
$5.18
In stock: 163
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$5.18
5099$4.75
100249$4.32
≥ 250$3.88
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.