Part Options / Table
Type
Show / Hide columns
Part Number d1 d2
Thread l1 l2 l3 l4 A/F Max. load
1.20
2.03
2.40
2.80
3.19
10 x 24
1/4 x 20
5/16 x 18
3/8 x 16
1/2 x 13
5/8 x 11
1.50
2.00
4.00
6.00
0.75
0.99
1.03
1.06
1.15
0.374
0.488
0.551
0.559
0.622
0.138
0.213
0.156
0.219
0.250
0.313
0.437
0.500
250 lbf (1112.05 N)
500 lbf (2224.11 N)
WG-01 1.20 10 x 24 1.50 0.75 0.374 0.138 0.156 250 lbf (1112.05 N)
WG-02 1.20 1/4 x 20 1.50 0.75 0.374 0.138 0.219 250 lbf (1112.05 N)
WG-03 1.20 5/16 x 18 1.50 0.75 0.374 0.138 0.250 250 lbf (1112.05 N)
WG-04 2.03 5/16 x 18 2.00 0.99 0.488 0.213 0.250 250 lbf (1112.05 N)
WG-05 2.03 3/8 x 16 2.00 0.99 0.488 0.213 0.313 250 lbf (1112.05 N)
WG-06 2.40 3/8 x 16 2.00 1.03 0.551 0.213 0.313 250 lbf (1112.05 N)
WG-07 2.40 3/8 x 16 4.00 1.03 0.551 0.213 0.313 250 lbf (1112.05 N)
WG-08 2.40 1/2 x 13 2.00 1.03 0.551 0.213 0.437 250 lbf (1112.05 N)
WG-09 2.40 1/2 x 13 4.00 1.03 0.551 0.213 0.437 250 lbf (1112.05 N)
WG-010 2.80 1/2 x 13 2.00 1.06 0.559 0.213 0.437 500 lbf (2224.11 N)
WG-011 2.80 1/2 x 13 4.00 1.06 0.559 0.213 0.437 500 lbf (2224.11 N)
WG-012 2.80 5/8 x 11 2.00 1.06 0.559 0.213 0.500 500 lbf (2224.11 N)
WG-013 2.80 5/8 x 11 4.00 1.06 0.559 0.213 0.500 500 lbf (2224.11 N)
WG-014 3.19 1/2 x 13 4.00 1.15 0.622 0.213 0.437 500 lbf (2224.11 N)
WG-015 3.19 1/2 x 13 6.00 1.15 0.622 0.213 0.437 500 lbf (2224.11 N)
WG-016 3.19 5/8 x 11 4.00 1.15 0.622 0.213 0.500 500 lbf (2224.11 N)
WG-017 3.19 5/8 x 11 6.00 1.15 0.622 0.213 0.500 500 lbf (2224.11 N)
Filter combination produces no result.
Show / Hide columns
Inch
d1 d2
Thread l1 l2 l3 l4 A/F Max. load
1.20
2.03
2.40
2.80
3.19
10 x 24
1/4 x 20
5/16 x 18
3/8 x 16
1/2 x 13
5/8 x 11
1.50
2.00
4.00
6.00
0.75
0.99
1.03
1.06
1.15
0.374
0.488
0.551
0.559
0.622
0.138
0.213
0.156
0.219
0.250
0.313
0.437
0.500
250 lbf (1112.05 N)
500 lbf (2224.11 N)
1.20 10 x 24 1.50 0.75 0.374 0.138 0.156 250 lbf (1112.05 N)
1.20 1/4 x 20 1.50 0.75 0.374 0.138 0.219 250 lbf (1112.05 N)
1.20 5/16 x 18 1.50 0.75 0.374 0.138 0.250 250 lbf (1112.05 N)
2.03 5/16 x 18 2.00 0.99 0.488 0.213 0.250 250 lbf (1112.05 N)
2.03 3/8 x 16 2.00 0.99 0.488 0.213 0.313 250 lbf (1112.05 N)
2.40 3/8 x 16 2.00 1.03 0.551 0.213 0.313 250 lbf (1112.05 N)
2.40 3/8 x 16 4.00 1.03 0.551 0.213 0.313 250 lbf (1112.05 N)
2.40 1/2 x 13 2.00 1.03 0.551 0.213 0.437 250 lbf (1112.05 N)
2.40 1/2 x 13 4.00 1.03 0.551 0.213 0.437 250 lbf (1112.05 N)
2.80 1/2 x 13 2.00 1.06 0.559 0.213 0.437 500 lbf (2224.11 N)
2.80 1/2 x 13 4.00 1.06 0.559 0.213 0.437 500 lbf (2224.11 N)
2.80 5/8 x 11 2.00 1.06 0.559 0.213 0.500 500 lbf (2224.11 N)
2.80 5/8 x 11 4.00 1.06 0.559 0.213 0.500 500 lbf (2224.11 N)
3.19 1/2 x 13 4.00 1.15 0.622 0.213 0.437 500 lbf (2224.11 N)
3.19 1/2 x 13 6.00 1.15 0.622 0.213 0.437 500 lbf (2224.11 N)
3.19 5/8 x 11 4.00 1.15 0.622 0.213 0.500 500 lbf (2224.11 N)
3.19 5/8 x 11 6.00 1.15 0.622 0.213 0.500 500 lbf (2224.11 N)
Filter combination produces no result.
Build & Price
3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type
Base diameter d1
Thread d2
Stud length l1
Type
Selected Part
Part Number
Total US Dollars (net)
$2.46
In Stock: 101
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 249 $2.46
250 499 $2.26
500 999 $2.05
≥ 1000 $1.85
Prop 65: Not compliant
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
- Select CAD data format -
PART2cad Creo Elements/Direct Modeling (
PART2cad Inventor
PART2cad Solid Edge
PART2cad SolidWorks
PART2cad Unigraphics NX
glTF (GLB)
USDZ
3D Studio MAX
AutoCAD >=V14
Catia (Macro)>=V5
Catia >=V5
Catia IUA V4
Creo Elements/Direct Modeling >=17.0
Creo Parametric 5
Creo Parametric 6
Creo Parametric 7
Creo Parametric 8
DWG AUTOCAD VERSION 2004 - 2006
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
IGES
Inventor 2020
Inventor 2021
Inventor 2022
Inventor 2023
Inventor 2024
Mechanical Desktop >=V5
NX >=12
One Space Modeling >=2007
Parasolid Binary V15
Parasolid Text V15
PDF 3D 7.01
PDF Datasheet
SAT 7.0
Solid Edge 2019
Solid Edge 2020
Solid Edge 2021
Solid Edge 2022
Solid Edge 2023
SolidWorks (Macro) >=2001+
SolidWorks >=2015
STEP AP203
STEP AP214
STL
Trimble Sketchup
BMP (2D View)
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
DXF AUTOCAD VERSION >= 2013
DXF AUTOCAD VERSION 2004 - 2006
DXF AUTOCAD VERSION 2010 - 2012
SVG
TIFF (2D View)
CAD Download Tutorial
VIDEO
About CAD Downloads