MLPSO "LEVEL-IT"™ Leveling Mounts Metric Thread, Stainless Tapped Socket Type

Photo

MLPSO Metric Thread "LEVEL-IT"™ Leveling Mounts, Stainless Tapped Socket Type Material: B1 - Stainless Socket and Stainless Base
Material: B1 - Stainless Socket and Stainless Base
MLPSO Metric Thread "LEVEL-IT"™ Leveling Mounts, Stainless Tapped Socket Type Material: B1 - Stainless Socket and Stainless Base MLPSO Metric Thread "LEVEL-IT"™ Leveling Mounts, Stainless Tapped Socket Type Material: B2 - Stainless Socket and Solid Delrin Base

Product description

Information

MLPSO leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter base design assures solid support.

MLPSO tapped socket leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has fixed stud on it.

To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Heat resistance for Delrin base mounts: Continuous operating temperature--82°C (180°F); melting point--175°C (34°7F).

Specification

Leveling mount
  • 303 stainless steel base
  • Tapped ball socket not hardened

Leveling mount
  • Delrin base
  • 303 stainless steel tapped ball socket

RoHS compliant

On request

Non-Skid Elastomer Pad

Molded Delrin Base, in additional sizes

For certain minimum quantities, modifications such as lag bolt holes, custom stud lengths, and other versions of plating.

Technical drawing

Hide technical drawing
MLPSO Metric Thread "LEVEL-IT"™ Leveling Mounts, Stainless Tapped Socket Type sketch

Part Options / Table

Material

B1Stainless Socket and Stainless Base
B2Stainless Socket and Solid Delrin Base
B3Stainless Socket and Molded Delrin Base
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Base Diameter
d2
Thread
l1t
Minimum Thread Depth
A/F
Across Flats
Maximum Load
Stainless Steel Base
Maximum Load
Delrin Base
.75M 6.53.170.375700 lbf (3113.75 N)150 lbf (667.23 N)
1.00M 8.70.310.5001000 lbf (4448.22 N)200 lbf (889.64 N)
1.25M 10.88.380.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.88M 121.13.440.7505000 lbf (22241.10 N)700 lbf (3113.75 N)
2.50M 161.25.440.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
3.00M 201.50.621.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
4.00M 241.88.811.37520000 lbf (88964.43 N)2000 lbf (8896.44 N)
6.00M 302.751.001.87541200 lbf (183266.73 N)3200 lbf (14234.30 N)
*Molded Delrin Base, in additional sizes, available upon request.

Build & Price

Base Diameter d1
Thread d2
Material



Selected Part

Total USD (net)
$7.51
In stock: 44
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$7.51
5099$6.88
100249$6.26
≥ 250$5.63
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...