MLPSO "LEVEL-IT"™ Leveling Mounts Metric Thread, Steel Tapped Socket Type

Photo

MLPSO Metric Thread "LEVEL-IT"™ Leveling Mounts, Steel Tapped Socket Type Material: A1 - Steel Socket and Steel Base Yellow Zinc Plated
Material: A1 - Steel Socket and Steel Base Yellow Zinc Plated
MLPSO Metric Thread "LEVEL-IT"™ Leveling Mounts, Steel Tapped Socket Type Material: A1 - Steel Socket and Steel Base Yellow Zinc Plated MLPSO Metric Thread "LEVEL-IT"™ Leveling Mounts, Steel Tapped Socket Type Material: A2 - Steel Socket and Steel Base Blackened MLPSO Metric Thread "LEVEL-IT"™ Leveling Mounts, Steel Tapped Socket Type Material: A3 - Steel Socket and Solid Delrin Base

Product description

Information

MLPSO leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter base design assures solid support.

MLPSO tapped socket leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has fixed stud on it.

To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Heat resistance for Delrin base mounts: Continuous operating temperature--82°C (180°F); melting point--175°C (34°7F).

Specification

Leveling mount
  • Carbon steel base with yellow zinc plated or black oxide finish
  • Tapped ball socket, hardened

Leveling mount
  • Delrin base
  • Yellow zinc plated and hardened steel tapped ball socket

RoHS compliant

On request

Non-Skid Elastomer Pad

Molded Delrin Base, in additional sizes

For certain minimum quantities, modifications such as lag bolt holes, custom stud lengths, and other versions of plating.

Technical drawing

Hide technical drawing
MLPSO Metric Thread "LEVEL-IT"™ Leveling Mounts, Steel Tapped Socket Type sketch

Part Options / Table

Material

A1Steel Socket and Steel Base Yellow Zinc Plated
A2Steel Socket and Steel Base Blackened
A3Steel Socket and Solid Delrin Base
A4Steel Socket and Molded Delrin Base
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Base Diameter
d2
Thread
l1t
Minimum Thread Depth
A/F
Across Flats
Maximum Load
Steel Base
Maximum Load
Delrin Base
.75M 6.53.170.375700 lbf (3113.75 N)150 lbf (667.23 N)
1.00M 8.70.310.5001000 lbf (4448.22 N)200 lbf (889.64 N)
1.25M 10.88.380.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.88M 121.13.440.7505000 lbf (22241.10 N)700 lbf (3113.75 N)
2.50M 161.25.440.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
3.00M 201.50.621.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
4.00M 241.88.811.37521000 lbf (93412.65 N)2000 lbf (8896.44 N)
6.00M 302.751.001.87541200 lbf (183266.73 N)3200 lbf (14234.30 N)

Build & Price

Base Diameter d1
Thread d2
Material




Selected Part

Total USD (net)
$3.24
In stock: 102
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$3.24
5099$2.97
100249$2.70
≥ 250$2.43
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...