MM 100 "Mighty Mount"™ Heavy Duty Vibration Mounts Threaded Stud Type

Photo

Product description

Information

Similar to Barrymounts®, Mighty Mounts™ are ideal for drill presses, grinders, CNC machines, die casting machines, punch presses, saws, and injection molding equipment.

High level of shock and vibration isolation for extended machinery life, reduces noise levels.

Sturdy, reliable construction and safety yellow finish.

Full inch of elastomer padding is oil resistant.

To insure proper vibration mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base
High strength steel housing with safety yellow powder-coated finish
Hex cap screw
  • Grade 8 steel, zinc-plated
  • Bolt is separate, screws into mount base
  • Hex nut is included

Pad
High density non-skid elastomer rubber

RoHS compliant

On request

For certain minimum quantities, other sizes and bolt lengths.

Technical drawing

Hide technical drawing
MM 100 "Mighty Mount"™ Heavy Duty Vibration Mounts, Threaded Stud Type sketch

Part Options / Table

Type

DWith Heavy Duty Pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Diameter
d2
Thread
l1
Stud Length
l2hMinimum Load RatingMaximum Load Rating
2.001/4 x 28-1.751.00.2430.00 lbf (133.44 N)100.00 lbf (444.82 N)
2.003/8 x 163/8 x 243.001.00.24100.00 lbf (444.82 N)300 lbf (1334.46 N)
3.003/8 x 163/8 x 243.001.50.39100.00 lbf (444.82 N)300 lbf (1334.46 N)
3.001/2 x 13-6.001.50.39100.00 lbf (444.82 N)300 lbf (1334.46 N)
5.001/2 x 13-5.001.50.47500 lbf (2224.11 N)1500 lbf (6672.33 N)
5.005/8 x 11-8.001.50.47500 lbf (2224.11 N)1500 lbf (6672.33 N)
6.001/2 x 133/4 x 105.001.73.431000 lbf (4448.22 N)4200 lbf (18682.53 N)
6.003/4 x 10-8.001.73.431000 lbf (4448.22 N)4200 lbf (18682.53 N)
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Diameter
d2
Thread
l1
Stud Length
l2hMinimum Load RatingMaximum Load Rating
3.00M 103.001.50.39100.00 lbf (444.82 N)300 lbf (1334.46 N)
5.00M 125.001.50.47500 lbf (2224.11 N)1500 lbf (6672.33 N)

Build & Price

Diameter d1
Thread d2

Inch


Metric


Stud Length l1
Type

Selected Part

Total USD (net)
$18.01
In stock: 40
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$18.01
5099$16.51
100249$15.01
≥ 250$13.51
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.