WN 9000.1 "NY-LEV®" Nylon Base Leveling Mounts Stainless Steel Stud Type, With Lag Bolt Holes

Photo

Product description

Information

Made in the U.S.A., "NY-LEV®" nylon base machinery mounts are a quality and economical solution to your leveling and height adjustment needs.

Threaded stud swivels 15° in all directions. It is not recommended to move the stud beyond the 15° mark, otherwise the ball end of the stud can pop out of its seat and both stud and pad will separate.
Coupling nut is not recommended to use for installation.

Use nut or tapped hole of 1 - 1 1/2 times the thread diameter being used.

Optional pad is used for non-skid, noise and vibration reduction. Unique solid squared pattern on pad provides for a more positive non-skid surface.

Pad resists many organic acids, most chemicals, alkalines, salt, water and corrosion.

To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Maximum load ratings for leveling mounts with elastomer pad are based on a calculation of 40% distortion to the elastomer pad. This insures the proper application requirements when using the base with the non-skid elastomer pad.

Specification

Base
Glass filled nylon plastic

Threaded stud with ball end
303 stainless steel

Hex nut
303 stainless steel
Hex nut is standard part of assembly

Non-skid pad
Elastomer rubber

Technical drawing

Hide technical drawing
WN 9000.1 Stainless Steel Stud Type  "NY-LEV®" Nylon Base Leveling Mounts, With Lag Bolt Holes sketch

Part Options / Table

Type

Awithout rubber underlay
Gwith rubber underlay
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base
Dia.
d2
Thread
l1
Stud
Length
l2l3kd3
Hole
Dia.
A/FMax Load        
Plain
Base
Max Load        
Base
with Pad
l4
1.973/8 x 163.004.005.006.00-1.38.701.32.256.3134000 lbf (17792.89 N)800 lbf (3558.58 N).125
1.971/2 x 133.004.005.006.00-1.38.701.32.256.4384000 lbf (17792.89 N)800 lbf (3558.58 N).125
1.975/8 x 113.004.005.006.008.001.38.701.32.256.5004000 lbf (17792.89 N)800 lbf (3558.58 N).125
3.153/8 x 163.004.005.006.00-1.38.702.19.354.3135000 lbf (22241.11 N)1800 lbf (8006.8 N).125
3.151/2 x 133.004.005.006.00-1.38.702.19.354.4385000 lbf (22241.11 N)1800 lbf (8006.8 N).125
3.155/8 x 113.004.005.006.008.001.38.702.19.354.5005000 lbf (22241.11 N)1800 lbf (8006.8 N).125
3.153/4 x 103.004.005.006.008.001.38.702.19.354.6255000 lbf (22241.11 N)1800 lbf (8006.8 N).125
4.335/8 x 114.005.006.008.00-1.66.952.98.410.5007500 lbf (33361.66 N)2700 lbf (12010.2 N).125
4.333/4 x 104.005.006.008.00-1.66.952.98.410.6257500 lbf (33361.66 N)2700 lbf (12010.2 N).125
4.331 x 85.006.008.0010.00-1.66.952.98.410.7507500 lbf (33361.66 N)2700 lbf (12010.2 N).125
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Base
Dia.
d2
Thread
l1
Stud
Length
l2l3kd3
Hole
Dia.
A/FMax Load        
Plain
Base
Max Load        
Base
with Pad
l4
1.97M 103.004.005.001.56.701.32.256.3143836 lbf (17063.38 N)805 lbf (3580.82 N).125
1.97M 106.00--1.60.701.32.256.3143836 lbf (17063.38 N)805 lbf (3580.82 N).125
1.97M 123.004.005.001.56.701.32.256.3933836 lbf (17063.38 N)805 lbf (3580.82 N).125
1.97M 126.00--1.60.701.32.256.3933836 lbf (17063.38 N)805 lbf (3580.82 N).125
1.97M 163.004.005.001.56.702.19.256.5113836 lbf (17063.38 N)805 lbf (3580.82 N).125
1.97M 166.00--1.60.702.19.256.5113836 lbf (17063.38 N)805 lbf (3580.82 N).125
1.97M 168.00--1.64.702.19.256.5113836 lbf (17063.38 N)805 lbf (3580.82 N).125
3.15M 103.004.005.001.56.702.19.354.3144795 lbf (21329.22 N)1808 lbf (8042.38 N).125
3.15M 106.00--1.60.702.19.354.3144795 lbf (21329.22 N)1808 lbf (8042.38 N).125
3.15M 123.004.005.001.56.702.19.354.3934795 lbf (21329.22 N)1808 lbf (8042.38 N).125
3.15M 126.00--1.60.702.19.354.3934795 lbf (21329.22 N)1808 lbf (8042.38 N).125
3.15M 128.00--1.64.702.19.354.3934795 lbf (21329.22 N)1808 lbf (8042.38 N).125
3.15M 163.004.005.001.56.702.19.354.5115004 lbf (22258.90 N)1808 lbf (8042.38 N).125
3.15M 166.00--1.60.702.19.354.5115004 lbf (22258.90 N)1808 lbf (8042.38 N).125
3.15M 168.00--1.64.702.19.354.5115004 lbf (22258.90 N)1808 lbf (8042.38 N).125
3.15M 203.004.005.001.56.702.19.354.6285004 lbf (22258.90 N)1808 lbf (8042.38 N).125
3.15M 206.00--1.60.702.19.354.6285004 lbf (22258.90 N)1808 lbf (8042.38 N).125
3.15M 208.00--1.64.702.19.354.6285004 lbf (22258.90 N)1808 lbf (8042.38 N).125
4.33M 163.00--1.56.952.98.41.5117496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 164.00--1.65.952.98.41.5117496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 165.00--1.66.952.98.41.5117496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 166.00--1.67.952.98.41.5117496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 168.00--1.66.952.98.41.5117496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 204.00--1.65.952.98.41.6697496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 205.00--1.66.952.98.41.6697496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 206.00--1.67.952.98.41.6697496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 208.00--1.66.952.98.41.6697496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 245.00--1.66.952.98.41.7507496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 246.00--1.67.952.98.41.7507496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 248.00--1.66.952.98.41.7507496 lbf (33343.87 N)2701 lbf (12014.65 N).125
4.33M 2410.00--1.82.952.98.41.7507496 lbf (33343.87 N)2701 lbf (12014.65 N).125

Build & Price

d1
d2

Inch


Metric


l1
Type


Selected Part

Total USD (net)
$8.57
In stock: 527
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$8.57
5099$7.85
100249$7.14
≥ 250$6.43
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.