PM 200 "PolyMount"™ Leveling Mounts Steel, Threaded Stud Type

Photo

Product description

Information

PM 200 PolyMountTM leveling mounts are an economical choice for light, medium, and heavy-duty applications.

Mount swivels 15° to all sides of the center line to adjust to uneven surfaces.

To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.

Specification

Stud
  • Low carbon steel
  • Clear zinc plated
  • Forged and thread rolled

Base
Glass fiber reinforced nylon

Jam nut is standard part of assembly

RoHS compliant

On request

Additional sizes

Stainless steel and nickel-plated brass versions

"Socket Lock" technology to lock stud into place, preventing pullout in especially harsh applications.

Technical drawing

Hide technical drawing
PM 200 Steel "PolyMount"™ Leveling Mounts, Threaded Stud Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base Diameter
d2
Thread
l1
Thread Length
l2A/F
Hex Size
Maximum Load
2.381/2 x 133.001.881.003000 lbf (13344.66 N)
2.385/8 x 113.001.881.003500 lbf (15568.77 N)
2.383/4 x 103.001.881.003500 lbf (15568.77 N)
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Base Diameter
d2
Thread
l1
Thread Length
l2A/F
Hex Size
Maximum Load
2.38M 123.001.881.003000 lbf (13344.66 N)
2.38M 163.001.881.003500 lbf (15568.77 N)
2.38M 203.001.881.003500 lbf (15568.77 N)
2.38M 206.001.881.003500 lbf (15568.77 N)

Build & Price

Base Diameter d1
Thread d2

Inch


Metric


Thread Length l1

Selected Part

Total USD (net)
$9.73
In stock: 68
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$9.73
5099$8.92
100249$8.11
≥ 250$7.29
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.