PM 500 "PolyMount"™ Leveling Mounts Steel, Tapped Type

Photo

Product description

Information

PM 500 PolyMountTM leveling mounts are an economical choice for light, medium, and heavy-duty applications.

Mount swivels 15° to all sides of the center line to adjust to uneven surfaces.

A tool such as a screwdriver is necessary to pop out tabs for lag bolt holes.

To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.

Specification

Ball socket
Forged low carbon steel, clear zinc plated

Base
Glass fiber reinforced nylon with pop-out lag bolt holes

Optional non-skid pad
Elastomer rubber

RoHS compliant

On request

Metric sizes

"Socket Lock" technology to lock ball socket into place, preventing pullout in especially harsh applications.

Technical drawing

Hide technical drawing
PM 500 Steel "PolyMount"™ Leveling Mounts, Tapped Type sketch

Part Options / Table

Type

Awithout pad
EWith Elastomer Pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base Diameter
d2
Thread
l1A/F
Hex size
Maximum Load
5.005/8 x 113.001.0610000 lbf (44482.22 N)
5.003/4 x 103.001.0610000 lbf (44482.22 N)
5.001 x 83.001.3810000 lbf (44482.22 N)
5.001 1/8 x 73.001.3810000 lbf (44482.22 N)

Build & Price

Base Diameter d1
Thread d2
Type


Selected Part

Total USD (net)
$14.96
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$14.96
5099$13.72
100249$12.47
≥ 250$11.22
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.