SN 946 Willi Glide Leveling Mounts Steel, With Threaded Stud and Optional Non-Skid Base

Photo

Product description

Information

These economical glides are designed for light duty applications. Commonly used on office partitions, shelving, exercise equipment, point of purchase (POP) displays and smaller machines.

Specification

Base
  • Rigid thermoplastic(Nylon) or Non-skid elastomer
  • With steel, zinc-plated shell

Threaded stud
Steel, zinc-plated, with adjusting hex nut at base

*No hex included on thread sizes 1/4X20 and 5/16X18

RoHS compliant

Technical drawing

Hide technical drawing
SN 946 Steel Willi Glide Leveling Mounts, With Threaded Stud and Optional Non-Skid Base sketch

Part Options / Table

Type

NWith Nylon Pad
EWith Elastomer Pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base Diameter
d2
Thread
l1
Thread Length
l2
1.001/4 x 20*1.00.50
1.005/16 x 18*1.00.50
1.385/16 x 18*1.00.69
1.383/8 x 161.50.69
1.693/8 x 161.50.69
1.691/2 x 132.50.88
* No hex included on thread sizes 1/4X20 and 5/16X18

Build & Price

Base Diameter d1
Thread d2
Thread Length l1
Type


Selected Part

Total USD (net)
$0.56
In stock: 425
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$0.56
5099$0.51
100249$0.47
≥ 250$0.42
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.