WN 9100 "NY-LEV®" Nylon Base Leveling Mounts Steel Tapped Type, Without Lag Bolt Holes

Photo

Product description

Information

Made in the U.S.A., "NY-LEV®" nylon base machinery mounts are a quality and economical solution to your leveling and height adjustment needs.

Tapped socket swivels freely 15° in all directions.

Because of the way the tapped socket is manufactured from the hex bar stock, the hex acts as a stop when moving the socket beyond its 15° swivel point; therefore, the socket will not separate from the nylon base.

Optional pad is used for non-skid, noise and vibration reduction. Unique solid squared pattern on pad provides for a more positive non-skid surface.

Pad resists many organic acids, most chemicals, alkalines, salt, water and corrosion.

To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Maximum load ratings for leveling mounts with elastomer pad are based on a calculation of 40% distortion to the elastomer pad. This insures the proper application requirements when using the base with the non-skid elastomer pad.

Specification

Base
Glass filled nylon plastic

Tapped ball socket
Steel, zinc plated

Non-skid pad
Elastomer rubber

Technical drawing

Hide technical drawing
WN 9100 Steel Tapped Type "NY-LEV®" Nylon Base Leveling Mounts, Without Lag Bolt Holes sketch

Part Options / Table

Type

Awithout rubber underlay
Gwith rubber underlay
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base
Dia
d2
Thread
t
Thread
Depth
l1
Overall
Height
l2A/FMax Load        
Plain
Base
Max Load        
Base
with Pad
l3
1.973/8 x 16.3751.75.70.6254000 lbf (17792.89 N)800 lbf (3558.58 N).125
1.971/2 x 13.5001.75.70.7504000 lbf (17792.89 N)800 lbf (3558.58 N).125
1.975/8 x 11.5601.75.70.8754000 lbf (17792.89 N)800 lbf (3558.58 N).125
3.153/8 x 16.3751.75.70.6255000 lbf (22241.11 N)1800 lbf (8006.8 N).125
3.151/2 x 13.5001.75.70.7505000 lbf (22241.11 N)1800 lbf (8006.8 N).125
3.155/8 x 11.5601.75.70.8755000 lbf (22241.11 N)1800 lbf (8006.8 N).125
3.153/4 x 10.6251.75.701.005000 lbf (22241.11 N)1800 lbf (8006.8 N).125
4.335/8 x 11.5601.99.95.8757500 lbf (33361.66 N)2700 lbf (12010.2 N).125
4.333/4 x 10.6252.13.951.007500 lbf (33361.66 N)2700 lbf (12010.2 N).125
4.331 x 8.9002.42.951.257500 lbf (33361.66 N)2700 lbf (12010.2 N).125
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Base
Dia
d2
Thread
t
Thread
Depth
l1
Overall
Height
l2A/FMax Load        
Plain
Base
Max Load        
Base
with Pad
l3
1.97M 10.3751.75.70.6253836 lbf (17063.38 N)805 lbf (3580.82 N).125
1.97M 12.5001.75.70.7503836 lbf (17063.38 N)805 lbf (3580.82 N).125
1.97M 16.5601.75.70.8753836 lbf (17063.38 N)805 lbf (3580.82 N).125
3.15M 10.3751.75.70.6254795 lbf (21329.22 N)1808 lbf (8042.38 N).125
3.15M 12.5001.75.70.7504795 lbf (21329.22 N)1808 lbf (8042.38 N).125
3.15M 16.5601.75.70.8754795 lbf (21329.22 N)1808 lbf (8042.38 N).125
3.15M 20.6251.75.701.004795 lbf (21329.22 N)1808 lbf (8042.38 N).125
4.33M 16.5601.99.95.87516535 lbf (73549.88 N)5952 lbf (26475.82 N).125
4.33M 20.6252.13.951.0016535 lbf (73549.88 N)5952 lbf (26475.82 N).125
4.33M 24.9002.42.951.2516535 lbf (73549.88 N)5952 lbf (26475.82 N).125

Build & Price

d1
d2

Inch


Metric


Type


Selected Part

Total USD (net)
$5.98
In stock: 183
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$5.98
5099$5.48
100249$4.98
≥ 250$4.48
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.