TNSM "Snap-Lock"™ Non-Skid Leveling Mounts Stainless Steel, Tapped Socket Type

Photo

Product description

Information

Unlike the standard glue-on non-skid elastomer pad, this unique snap-on elastomer cup gives greater stability to non-skid application requirements. Especially durable when equipment needs to be moved or repositioned.

Developed for applications where mount needs to be easily removed, a larger than standard stud needs to be attached, or the equipment already has a fixed stud on it.

Mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.

To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.

Specification

Leveling mount
  • 303 stainless steel
  • Tapped ball socket, hardened

Non-skid cup pad
Neoprene rubber

RoHS compliant

On request

Additional thread sizes

Technical drawing

Hide technical drawing
TNSM Stainless Steel "Snap-Lock"™ Non-Skid Leveling Mounts, Tapped Socket Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base Diameter
d2
Thread
l1l2
Pad Height
A/F
Hex Flats
Maximum Load
1.001/4 x 20.688.220.50750 lbf (3336.16 N)
1.001/4 x 28.688.220.50750 lbf (3336.16 N)
1.255/16 x 18.875.220.631875 lbf (8340.41 N)
1.253/8 x 16.875.220.632800 lbf (12455.02 N)
1.253/8 x 24.875.220.632475 lbf (11009.34 N)
1.881/2 x 131.12.310.753750 lbf (16680.83 N)
1.881/2 x 201.12.310.753000 lbf (13344.66 N)
2.505/8 x 111.25.370.884500 lbf (20016.99 N)
2.505/8 x 181.25.370.883750 lbf (16680.83 N)
3.003/4 x 101.50.541.065550 lbf (24687.63 N)
3.003/4 x 161.50.541.064650 lbf (20684.23 N)
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Base Diameter
d2
Thread
l1l2
Pad Height
A/F
Hex Flats
Maximum Load
1.00M 8.790.220.50750 lbf (3336.16 N)
1.25M 10.875.220.632800 lbf (12455.02 N)
1.88M 121.12.310.753750 lbf (16680.83 N)
2.50M 161.25.370.224500 lbf (20016.99 N)
3.00M 201.50.541.065550 lbf (24687.63 N)

Build & Price

Base Diameter d1
Thread d2

Inch


Metric


Material

Selected Part

Total USD (net)
$9.95
In stock: 7
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$9.95
5099$9.12
100249$8.29
≥ 250$7.46
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.