TNSM "SnapLock"™ Leveling Mounts Stainless Steel, Tapped Socket Type, with Non-Skid Rubber Cap

Photo

 TNSM Stainless Steel "SnapLock"™ Leveling Mounts, Tapped Socket Type, with Non-Skid Rubber Cap
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Unlike the standard glue-on non-skid elastomer pad, "SnapLock"™ leveling mounts TNSM offer a unique snap-on elastomer cap that gives greater stability to non-skid application requirements. It is especially durable when equipment needs to be moved or repositioned.

These leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has a fixed stud on it.

The mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base / tapped socket
Stainless steelNI AISI 303
Tapped socket, hardened


Rubber cap
Neoprene®, non-skid


RoHS

On request

Additional thread sizes

Technical drawing

3D
Hide technical drawing
 TNSM Stainless Steel "SnapLock"™ Leveling Mounts, Tapped Socket Type, with Non-Skid Rubber Cap sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2
Cap height
A/FtMax. load
1.001/4 x 200.690.220.500.17750 lbf (3336.16 N)
1.001/4 x 280.690.220.500.17750 lbf (3336.16 N)
1.255/16 x 180.880.220.630.211875 lbf (8340.41 N)
1.253/8 x 160.880.220.630.212800 lbf (12455.02 N)
1.253/8 x 240.880.220.630.212475 lbf (11009.34 N)
1.881/2 x 131.120.310.750.253750 lbf (16680.83 N)
1.881/2 x 201.120.310.750.253000 lbf (13344.66 N)
2.505/8 x 111.250.370.880.354500 lbf (20016.99 N)
2.505/8 x 181.250.370.880.353750 lbf (16680.83 N)
3.003/4 x 101.500.541.060.325550 lbf (24687.63 N)
3.003/4 x 161.500.541.060.324650 lbf (20684.23 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2
Cap height
A/FtMax. load
1.00M 80.690.220.500.17750 lbf (3336.16 N)
1.25M 100.880.220.630.212800 lbf (12455.02 N)
1.88M 121.120.310.750.253750 lbf (16680.83 N)
2.50M 161.250.370.880.354500 lbf (20016.99 N)
3.00M 201.500.541.060.325550 lbf (24687.63 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2

Inch


Metric


Material

Selected Part

Total US Dollars (net)
$12.63
In Stock: 101
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$12.63
5099$11.58
100249$10.53
≥ 250$9.47
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...