Request one of our many catalogs! For complete technical information on JW Winco's core products, request the Engineering Manual. For an overview of our products request the Product Overview Catalog (POC).
Designing machinery may not be the most artistic pursuit in the world, but sometimes the issue of color can be essential even in industrial design. A number of our metal parts can be produced in a variety of colors using a powder coating process.
JW Winco has its own in-house machining facility; this provides an advantage for our customers to take an idea and create a unique customized solution through the choice of using one of our standard parts.
MLPSO leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter base design assures solid support.
MLPSO tapped socket leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has fixed stud on it.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Heat resistance for Delrin base mounts: Continuous operating temperature--82°C (180°F); melting point--175°C (34°7F).
Specification
Leveling mount
303 stainless steel base
Tapped ball socket not hardened
Leveling mount
Delrin base
303 stainless steel tapped ball socket
RoHS compliant
On request
Non-Skid Elastomer Pad
Molded Delrin Base, in additional sizes
For certain minimum quantities, modifications such as lag bolt holes, custom stud lengths, and other versions of plating.
Technical drawing
Hide technical drawing
Part Options / Table
Material
B1
Stainless Socket and Stainless Base
B2
Stainless Socket and Solid Delrin Base
B3
Stainless Socket and Molded Delrin Base
Material: B1 - Stainless Socket and Stainless Base
*Molded Delrin Base, in additional sizes, available upon request.
Build & Price
Selected Part
Total (net)
$7.93
In stock: 64
In stock
Please note our quantity discounts.
Min
Max
Price
1
49
$7.93
50
99
$7.27
100
249
$6.61
≥ 250
$5.95
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on
the RoHS compatibility, please contact our Sales Department!Phone: 800-877-8351