MLPST "LEVEL-IT"™ Leveling Mounts Metric Size, Stainless Steel Threaded Stud Type

Photo

MLPST Metric Size "LEVEL-IT"™ Leveling Mounts, Stainless Steel Threaded Stud Type Material: D1 - Stainless Stud and Stainless Base
Material: D1 - Stainless Stud and Stainless Base
MLPST Metric Size "LEVEL-IT"™ Leveling Mounts, Stainless Steel Threaded Stud Type Material: D1 - Stainless Stud and Stainless Base MLPST Metric Size "LEVEL-IT"™ Leveling Mounts, Stainless Steel Threaded Stud Type Material: D2 - Stainless Stud and Solid Delrin Base

Product description

Information

MLPST leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter base design assures solid support.

Coupling nut is not recommended to use for installation.

Use nut on tapped hole of 1 - 1 1/2 times the thread diameter being used.

To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Heat resistance for Delrin base mounts: Continuous operating temperature--82°C (180°F); melting point--175°C (347°F).

Specification

Leveling Mount
  • 303 stainless steel base
  • Stud with ball end is machined from solid bar

Leveling Mount
  • Delrin base
  • 303 stainless steel stud with ball end is machined from solid bar.

Jam nut is standard part of assembly.
Jam nut materials and finishes are the same as the corresponding stud

RoHS compliant

On request

Non-skid Elastomer Pad

Molded Delrin Base, in additional sizes

For certain minimum quantities, modifications such as lag bolt holes and other versions of plating.

Technical drawing

Hide technical drawing
MLPST Metric Size "LEVEL-IT"™ Leveling Mounts, Stainless Steel Threaded Stud Type sketch

Part Options / Table

Material

D1Stainless Stud and Stainless Base
D2Stainless Stud and Solid Delrin Base
D3Stainless Stud and Molded Delrin Base
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Base Diameter
d2
Thread
l1
Thread Length
l2A/F
Across Flats
Maximum Load
Stainless Steel Base
Maximum Load
Delrin Base
.75M 61.00.530.375895 lbf (3981.15 N)150 lbf (667.23 N)
1.00M 81.25.700.5001388 lbf (6174.13 N)200 lbf (889.64 N)
1.25M 102.00.880.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.88M 122.001.130.7505000 lbf (22241.10 N)700 lbf (3113.75 N)
2.50M 162.001.250.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
3.00M 202.001.501.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
4.00M 243.501.881.37525000 lbf (111205.54 N)2500 lbf (11120.55 N)
4.00M 244.251.881.37525000 lbf (111205.54 N)2500 lbf (11120.55 N)
6.00M 304.002.751.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)
6.00M 306.002.751.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)

Build & Price

Base Diameter d1
Thread d2
Thread Length l1
Material



Selected Part

Total (net)
$13.84
In stock: 30
In stock
Please note our quantity discounts.
MinMaxPrice
149$13.84
5099$12.69
100249$11.54
≥ 250$10.38
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...