Request one of our many catalogs! For complete technical information on JW Winco's core products, request the Engineering Manual. For an overview of our products request the Product Overview Catalog (POC).
Designing machinery may not be the most artistic pursuit in the world, but sometimes the issue of color can be essential even in industrial design. A number of our metal parts can be produced in a variety of colors using a powder coating process.
JW Winco has its own in-house machining facility; this provides an advantage for our customers to take an idea and create a unique customized solution through the choice of using one of our standard parts.
MLPST leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter base design assures solid support.
Coupling nut is not recommended to use for installation.
Use nut on tapped hole of 1 - 1 1/2 times the thread diameter being used.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Heat resistance for Delrin base mounts: Continuous operating temperature--82°C (180°F); melting point--175°C (347°F).
Specification
Leveling Mount
Carbon steel base with yellow zinc plated or black oxide finish
Hardened stud with ball end is machined from solid bar
Leveling Mount
Delrin base
Yellow zinc plated and hardened steel stud with ball end is machined from solid bar
Jam nut is standard part of assembly.
Jam nut materials and finishes are the same as the corresponding stud
RoHS compliant
On request
Non-skid Elastomer Pad
Molded Delrin Base, in additional sizes
For certain minimum quantities, modifications such as lag bolt holes and other versions of plating.
Technical drawing
Hide technical drawing
Part Options / Table
Material
C1
Steel Stud and Steel Base Yellow Zinc Plated
C2
Steel Stud and Steel Base Blackened
C3
Steel Stud and Solid Delrin Base
C4
Steel Stud and Molded Delrin Base
Material: C1 - Steel Stud and Steel Base Yellow Zinc Plated
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on
the RoHS compatibility, please contact our Sales Department!Phone: 800-877-8351