SN 949 Hex Leveler Bolts Steel, With Threaded Stud

Photo

SN 949 Steel Hex Leveler Bolts, With Threaded Stud

Product description

Information

These low cost leveler bolts are ideal for light duty industrial appliances where cost is a primary concern. Common uses are in sheet metal enclosures and appliances.

Specification

Base and stud
  • One piece low-carbon steel
  • Clear zinc plated
  • No articulation

Technical drawing

Hide technical drawing
SN 949 Steel Hex Leveler Bolts, With Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
A/F
Across Flats
d2
Thread
l1l2Max Load
.5631/4 x 201.00.0931000 lbf (4448.22 N)
.7505/16 x 181.50.1092300 lbf (10230.90 N)
.8753/8 x 161.50.1403750 lbf (16680.83 N)
.8753/8 x 162.50.1403750 lbf (16680.83 N)
1.0631/2 x 132.50.1715000 lbf (22241.10 N)

Build & Price

Base A/F
Thread d2
Length l1

Selected Part

Total USD (net)
$0.57
In stock: 2172
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$0.57
5099$0.52
100249$0.48
≥ 250$0.43
Weight: 0.040 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.