SN 993 Threaded Tube Ends Polyglass Filled Nylon, For Square Tubes

Photo

SN 993 Polyglass Filled Nylon Threaded Tube Ends, For Square Tubes

Product description

Information

SN 993 threaded tube ends are a new product that supports more weight than traditional brass insert tube ends, at a fraction of the cost. Easy and cost-effective way to attach mounts and glides to the tubes and pipes commonly used to construct frames, conveyor bases and industrial machinery.

Using a plastic mallet or similar tool, hammer the threaded tube end into the bottom of the tube and attach the mount.

Specification

Tube end
Polyglass filled nylon, black

On request

Additional inch and metric thread sizes

Technical drawing

Hide technical drawing
SN 993 Polyglass Filled Nylon Threaded Tube Ends, For Square Tubes sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
s1
Outside square
s2
Inside Square
d
Thread
l1l2t
Thread depth
Tube Ext.
Diameter
Tube Wall ThicknessComparable Material GaugeLoad Ratings
lbf
(N)
V 1.50V 1.393/8 x 161/2 x 135/8 x 113/4 x 101.72.331.001.50.06516 ga. square3500 lbf (15568 N)
V 1.50V 1.273/8 x 161/2 x 135/8 x 113/4 x 101.72.331.001.50.12011 ga. square3500 lbf (15568 N)
V 2.00V 1.903/8 x 161/2 x 135/8 x 113/4 x 101.72.331.002.00.06516 ga. square3500 lbf (15568 N)
V 2.00V 1.813/8 x 161/2 x 135/8 x 113/4 x 101.97.411.002.00.12011-12 ga. square3500 lbf (15568 N)

Build & Price

Outside Square s1
Inside square s2
Thread d

Selected Part

Total USD (net)
$3.67
In stock: 469
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$3.67
5099$3.36
100249$3.06
≥ 250$2.75
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.