Request one of our many catalogs! For complete technical information on JW Winco's core products, request the Engineering Manual. For an overview of our products request the Product Overview Catalog (POC).
Designing machinery may not be the most artistic pursuit in the world, but sometimes the issue of color can be essential even in industrial design. A number of our metal parts can be produced in a variety of colors using a powder coating process.
JW Winco has its own in-house machining facility; this provides an advantage for our customers to take an idea and create a unique customized solution through the choice of using one of our standard parts.
Unlike the standard glue-on non-skid elastomer pad, this unique snap-on elastomer cup gives greater stability to non-skid application requirements. Especially durable when equipment needs to be moved or repositioned.
Mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.
To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.
Specification
Leveling mount
303 stainless steel
Jam nut is standard part of assembly
Hardened stud with ball end is machined from solid bar
Non-skid cup pad
Neoprene rubber
Coupling nut is not recommended to use for installation; use nut or tapped hole of 1-1 1/2 times the thread diameter being used
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on
the RoHS compatibility, please contact our Sales Department!Phone: 800-877-8351