SNSM "Snap-Lock"™ Non-Skid Leveling Mounts Steel, Threaded Stud Type

Photo

SNSM Steel "Snap-Lock"™ Non-Skid Leveling Mounts, Threaded Stud Type

Product description

Information

Unlike the standard glue-on non-skid elastomer pad, this unique snap-on elastomer cup gives greater stability to non-skid application requirements. Especially durable when equipment needs to be moved or repositioned.

Mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.

To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.

Specification

Leveling mount
Carbon steel with yellow zinc plated finish

Jam nut is standard part of assembly

Hardened stud with ball end is machined from solid bar

Non-skid cup pad
Neoprene rubber

Coupling nut is not recommended to use for installation; use nut or tapped hole of 1-1 1/2 times the thread diameter being used

RoHS compliant

On request

Additional thread sizes

Technical drawing

Hide technical drawing
SNSM Steel "Snap-Lock"™ Non-Skid Leveling Mounts, Threaded Stud Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Base Diameter
d2
Thread
l1
Thread Length
l2l3
Pad Height
A/F
Hex Flats
Maximum Load
1.001/4 x 201.25.69.220.50750 lbf (3336.16 N)
1.001/4 x 202.50.69.220.50750 lbf (3336.16 N)
1.001/4 x 281.25.69.220.50580 lbf (2579.96 N)
1.255/16 x 182.00.88.220.631875 lbf (8340.41 N)
1.255/16 x 184.00.88.220.631875 lbf (8340.41 N)
1.253/8 x 162.00.88.220.632800 lbf (12455.02 N)
1.253/8 x 164.00.88.220.632800 lbf (12455.02 N)
1.253/8 x 242.00.88.220.632475 lbf (11009.34 N)
1.881/2 x 132.001.12.310.753750 lbf (16680.83 N)
1.881/2 x 134.001.12.310.753750 lbf (16680.83 N)
1.881/2 x 202.001.12.310.753000 lbf (13344.66 N)
2.505/8 x 112.001.25.370.884500 lbf (20016.99 N)
2.505/8 x 114.001.25.370.884500 lbf (20016.99 N)
2.505/8 x 182.001.25.370.883750 lbf (16680.83 N)
3.003/4 x 102.001.50.541.065550 lbf (24687.63 N)
3.003/4 x 104.001.50.541.065550 lbf (24687.63 N)
3.003/4 x 162.001.50.541.064650 lbf (20684.23 N)
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Base Diameter
d2
Thread
l1
Thread Length
l2l3
Pad Height
A/F
Hex Flats
Maximum Load
1.00M 81.25.84.220.50750 lbf (3336.16 N)
1.25M 102.00.88.220.632800 lbf (12455.02 N)
1.88M 122.001.12.310.753750 lbf (16680.83 N)
2.50M 162.001.25.370.884500 lbf (20016.99 N)
3.00M 202.001.50.541.065550 lbf (24687.23 N)

Build & Price

Base Diameter d1
Thread d2

Inch


Metric


Thread length l1
Material

Selected Part

Total (net)
$6.76
In stock: 154
In stock
Please note our quantity discounts.
MinMaxPrice
149$6.76
5099$6.20
100249$5.64
≥ 250$5.07
Weight: 0.100 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...