WN 9000 "NY-LEV®" Leveling Mounts Steel, Plastic Base, Tapped Socket Type, with Mounting Holes

Photo

WN 9000 Steel "NY-LEV®" Leveling Mounts, Plastic Base, Tapped Socket Type, with Mounting Holes

Product description

Information

Made in the U.S.A., "NY-LEV®" leveling mounts WN 9000 are a quality and economical solution to your leveling and height adjustment needs.

The tapped socket swivels freely 15° in all directions. Because of the way the tapped socket is manufactured from the hexagon bar stock, the hex acts as a stop when moving the socket beyond its 15° swivel point; therefore, the socket will not separate from the nylon base.

The optional rubber pad is used for non-skid, noise and vibration reduction. A unique solid squared waffle pattern on the pad provides for a more positive non-skid surface. The rubber pad resists many organic acids, most chemicals, alkalines, salt, water and corrosion.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

The maximum load ratings for these leveling mounts are based on a calculation of 40% distortion to the rubber pad. This insures the proper application requirements when using the base with the non-skid pad.

Specification

Base
Nylon plastic, glass filled


Tapped socket
Steel, zinc plated


Rubber pad
Elastomer, non-skid


RoHS

Technical drawing

3D
Hide technical drawing
WN 9000 Steel "NY-LEV®" Leveling Mounts, Plastic Base, Tapped Socket Type, with Mounting Holes sketch

Part Options / Table

Type

AWithout rubber pad
GWith rubber pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3d3ktA/FMax. load
Without rubber pad

With rubber pad
1.973/8 x 161.750.700.1250.2561.320.3750.6254000 lbf (17792.89 N)800 lbf (3558.58 N)
1.971/2 x 131.750.700.1250.2561.320.5000.7504000 lbf (17792.89 N)800 lbf (3558.58 N)
1.975/8 x 111.750.700.1250.2561.320.5600.8754000 lbf (17792.89 N)800 lbf (3558.58 N)
3.153/8 x 161.750.700.1250.3542.190.3750.6255000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.151/2 x 131.750.700.1250.3542.190.5000.7505000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.155/8 x 111.750.700.1250.3542.190.5600.8755000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.153/4 x 101.750.700.1250.3542.190.6251.0005000 lbf (22241.11 N)1800 lbf (8006.8 N)
4.335/8 x 111.990.950.1250.4102.980.5600.8757500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.333/4 x 102.130.950.1250.4102.980.6251.0007500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.331 x 82.420.950.1250.4102.980.9001.2507500 lbf (33361.66 N)2700 lbf (12010.2 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3d3ktA/FMax. load
Without rubber pad

With rubber pad
1.97M 101.750.700.1250.2561.320.3750.6254000 lbf (17792.89 N)800 lbf (3558.58 N)
1.97M 121.750.700.1250.2561.320.5000.7504000 lbf (17792.89 N)800 lbf (3558.58 N)
1.97M 161.750.700.1250.2561.320.5600.8754000 lbf (17792.89 N)800 lbf (3558.58 N)
3.15M 101.750.700.1250.3542.190.3750.6255000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 121.750.700.1250.3542.190.5000.7505000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 161.750.700.1250.3542.190.5600.8755000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 201.750.700.1250.3542.190.6251.0005000 lbf (22241.11 N)1800 lbf (8006.8 N)
4.33M 161.990.950.1250.4102.980.5600.8757500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.33M 202.130.950.1250.4102.980.6251.0007500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.33M 242.420.950.1250.4102.980.9001.2507500 lbf (33361.66 N)2700 lbf (12010.2 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2

Inch


Metric


Type


Selected Part

Total US Dollars (net)
$7.23
In Stock: 208
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$7.23
5099$6.63
100249$6.03
≥ 250$5.42
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...